Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Low copper aluminum alloy and stainless steel bolts and screws for corrosion resistance
- Screw cover configuration for easy access
- High temperature-resistant silicone gasket provides IP66 rating
- Fixed mounting holes for easy installation
- Internal mounting panel included
- Body and cover can be drilled according to customers' specifications
Industry Standards
ATEX Directive 94/9/EC
EN 60079-0
EN 60079-1
EN 60079-7
EN 60079-11
EN 60079-31
Specifications
Specifications
- Color
- Light Gray
- Color Code
- RAL 7035
- Finish
- Epoxy Coated
- Thickness
- 0.16 in
- Thickness
- 4 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Material
|
---|---|---|---|---|---|---|---|
SA111108 | 4.33 in | 110 mm | 4.33 in | 110 mm | 3.35 in | 85 mm | Aluminum |
SA141410 | 5.79 in | 147 mm | 5.79 in | 147 mm | 3.94 in | 100 mm | Aluminum |
SA171108 | 6.69 in | 170 mm | 4.33 in | 110 mm | 3.35 in | 85 mm | Aluminum |
SA202012 | 7.87 in | 200 mm | 7.87 in | 200 mm | 4.72 in | 120 mm | Aluminum |
SA301410 | 12.01 in | 305 mm | 5.79 in | 147 mm | 4.33 in | 110 mm | Aluminum |
SA302310 | 12.01 in | 305 mm | 9.06 in | 230 mm | 4.33 in | 110 mm | Aluminum |
SA302318 | 12.01 in | 305 mm | 9.06 in | 230 mm | 7.48 in | 190 mm | Aluminum |
SA473018 | 18.5 in | 470 mm | 12.01 in | 305 mm | 7.68 in | 195 mm | Aluminum |
SA090907 | 3.54 in | 90 mm | 3.54 in | 90 mm | 2.95 in | 75 mm | Aluminum |