Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Seams continuously welded and ground smooth
- Smooth Type 304 stainless steel lift-off bullet-style hinges
- Hinges are shielded by door
- Hinged side of door has provisions to allow direct flushing of hinge area
- 20-degree sloped top facilitates runoff of water and cleaning solutions and prohibits the placement of objects on the top of the enclosure
- 170-degree door opening
- Door edges are sloped 20-degrees at top and bottom edges to facilitate runoff
- Slanted flange trough collar prohibits pooling of fluids along the top edge of the enclosure opening
- Stainless steel quarter-turn latches furnished with flush slotted insert
- Seamless foam-in-place gasket
- Self-grounding latch system with double seal
- Bonding provision on door; grounding stud on body
- Enclosures with 'A' dimension of 16.00 in. (406mm) or greater utilize NEMA style panels; models with 'A' dimension less than 16.00 in. (406mm) utilize Junction Box style panels
- Mounting holes in back of body for direct mounting optional stand-off kit or mounting bracket kit
- Furnished hardware kit consists of panel mounting fasteners grounding hardware and sealing washers for wall-mounting hole
Industry Standards
UL 508A Listed; Type 4, 4X, 12; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997
Mounting brackets required to meet UL/cUL external mounting requirement.
NSF 169
NEMA/EEMAC Type 4, 4X, 12
IEC 60529, IP66
Specifications
Specifications
- Protection Rating
- NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
- Material
- Stainless Steel 304
- Color
- Unpainted
- Finish
- Brushed #4
- Thickness
- 14 ga
- Thickness
- 2 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Panel
|
Conductive Panel
|
Stainless Steel Panel
|
Latch Quantity
|
---|---|---|---|---|---|---|---|---|---|---|
WS100804SS | 10 in | 254 mm | 8 in | 203 mm | 4 in | 102 mm | A8P6 | A8P6G | A8P6SS | 1 |
WS121006SS | 12 in | 305 mm | 10 in | 254 mm | 6 in | 152 mm | A10P8 | A10P8G | A10P8SS | 2 |
WS141208SS | 14 in | 356 mm | 12 in | 305 mm | 8 in | 203 mm | A12P10 | A12P10G | A12P10SS | 2 |
WS161208SS | 16 in | 406 mm | 12 in | 305 mm | 8 in | 203 mm | A16P12 | A16P12G | A16P12SS6 | 2 |
WS161608SS | 16 in | 406 mm | 16 in | 406 mm | 8 in | 203 mm | A16P16 | A16P16G | A16P16SS6 | 2 |
WS201612SS | 20 in | 508 mm | 16 in | 406 mm | 12 in | 305 mm | A20P16 | A20P16G | A20P16SS6 | 2 |
WS201608SS | 20 in | 508 mm | 16 in | 406 mm | 8 in | 203 mm | A20P16 | A20P16G | A20P16SS6 | 2 |
WS202012SS | 20 in | 508 mm | 20 in | 508 mm | 12 in | 305 mm | A20P20 | A20P20G | A20P20SS6 | 2 |
WS202008SS | 20 in | 508 mm | 20 in | 508 mm | 8 in | 203 mm | A20P20 | A20P20G | A20P20SS6 | 2 |
WS242008SS | 24 in | 610 mm | 20 in | 508 mm | 8 in | 203 mm | A24P20 | A24P20G | A24P20SS6 | 2 |
WS242412SS | 24 in | 610 mm | 24 in | 610 mm | 12 in | 305 mm | A24P24 | A24P24G | A24P24SS6 | 4 |
WS242408SS | 24 in | 610 mm | 24 in | 610 mm | 8 in | 203 mm | A24P24 | A24P24G | A24P24SS6 | 4 |
WS302412SS | 30 in | 762 mm | 24 in | 610 mm | 12 in | 305 mm | A30P24 | A30P24G | A30P24SS6 | 4 |
WS302408SS | 30 in | 762 mm | 24 in | 610 mm | 8 in | 203 mm | A30P24 | A30P24G | A30P24SS6 | 4 |
WS303008SS | 30 in | 762 mm | 30 in | 762 mm | 8 in | 203 mm | A30P30 | A30P30G | A30P30SS6 | 4 |
WS363012SS | 36 in | 914 mm | 30 in | 762 mm | 12 in | 305 mm | A36P30 | A36P30G | A36P30SS6 | 5 |
WS363016SS | 36 in | 914 mm | 30 in | 762 mm | 16 in | 406 mm | A36P30 | A36P30 | A36P30SS6 | 5 |
WS363008SS | 36 in | 914 mm | 30 in | 762 mm | 8 in | 203 mm | A36P30 | A36P30G | A36P30SS6 | 5 |
WS363612SS | 36 in | 914 mm | 36 in | 914 mm | 12 in | 305 mm | A36P36 | A36P36G | A36P36SS6 | 5 |
WS483616SS | 48 in | 1219 mm | 36 in | 914 mm | 16 in | 406 mm | A48P36 | A48P36G | A48P36SS6 | 5 |
WS603616SS | 60 in | 1524 mm | 36 in | 914 mm | 16 in | 406 mm | A60P36 | A60P36G | A60P36SS6 | 5 |
WS080604SS | 8 in | 203 mm | 6 in | 152 mm | 4 in | 102 mm | A6P4 | A6P4G | A6P4SS | 1 |
WS080604SS, WS100804SS, WS121006SS and WS141208SS do not accept print pockets.
Purchase panels separately. Optional stainless steel, conductive or aluminum panels are available.
WS603616SS back is 10 gauge stainless steel.