× Thanks for your submission. A customer service agent will be in touch soon to help you further. Features & Benefits Polycarbonate bowl with metal 125 F (52 C) maximum 150 psig maximum pressure Specifications Specifications Metric | Imperial Color Light Gray Finish Transparent Catalog Number Material Use With VAAF15 Polycarbonate Up to 1500 BTU/Hr. VAAF25 Polycarbonate Up to 2500 BTU/Hr. VAAF50 Polycarbonate Up to 5000 BTU/Hr. Resources Spec Sheet / Engineering Specification Quiet Vortex A/C Enclosure Coolers, Type 4/4X/12 Spec Sheet Vortex A/C Enclosure Coolers, Hazardous Location Spec Sheet