Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Approved for a 175 F (80 C) maximum ambient temperature in Class I, Div. 2; Class II, Div. 2; and Class III areas
- Mechanical thermostat reduces energy consumption
- Top, side, and front mount allows for versatile installation in confined areas
- Quieter operation with noise level of 60-75 dB
- Supplied with five-micron, automatic drain compressed air filter, cold ducting kit, cold air muffler, and check valve
- Cooling capacities up to 5000 BTU/Hr. (1465 W)
Industry Standards
UL Classified for Class 1, Div. 2, Groups A through D; Class II, Div. 2, Groups F & G; and Class III locations (when used with an approved purge/pressurization system); File No. E364567.
Maintains UL/cUL Type 4, 4X when properly installed on a UL/cUL Type 4, 4X enclosure.
Hazardous Location Models:
Specifications
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Nominal Capacity Btu/h
|
Nominal Capacity Watts
|
Material
|
---|---|---|---|---|---|---|---|---|---|
VHL15160 | 8 in | 203.2 mm | 4.75 in | 120.65 mm | 5.38 in | 136.652 mm | 1500 Btu/h | 440 W | Polycarbonate |
VHL25160 | 8 in | 203.2 mm | 4.75 in | 120.65 mm | 5.38 in | 136.652 mm | 2500 Btu/h | 733 W | Polycarbonate |
VHL50160 | 6.44 in | 163.576 mm | 9.44 in | 239.776 mm | 5.56 in | 141.224 mm | 5000 Btu/h | 1465 W | Polycarbonate |
VHL09160 | 8 in | 203.2 mm | 4.75 in | 120.65 mm | 5.38 in | 136.652 mm | 900 Btu/h | 264 W | Polycarbonate |