Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Registers surrounding air and can switch inductive and resistive loads via snap-action contact
- Clips for vertically mounting on 35 mm DIN rail (EN 60715)
- An integrated resistor (RF) can be connected to improve the switch temperature difference
Industry Standards
cURus; File No. E164102
CE
Specifications
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Material
|
Voltage AC
|
Height
|
Width
|
Depth
|
---|---|---|---|---|---|---|---|---|---|---|---|
THERM16C | 2.64 in | 67 mm | 1.97 in | 50 mm | 1.5 in | 38 mm | Plastic | 115 V | 67 mm | 50 mm | 38 mm |
THERM16F | 2.64 in | 67 mm | 1.97 in | 50 mm | 1.5 in | 38 mm | Plastic | 115 V | 67 mm | 50 mm | 38 mm |
THERM26C | 2.64 in | 67 mm | 1.97 in | 50 mm | 1.5 in | 38 mm | Plastic | 230 V | 67 mm | 50 mm | 38 mm |
THERM26F | 2.64 in | 67 mm | 1.97 in | 50 mm | 1.5 in | 38 mm | Plastic | 230 V | 67 mm | 50 mm | 38 mm |
The contact system of the regulator is subjected to environmental influences and contact restistance may change which can lead to a voltage drop and/or self-heating of contacts
If the Normally Closed contact is used, the switch temperature difference could be reduced by connecting terminal "N" (RF heating resistor). It causes thermal feedback which is subject to surrounding conditions and thus has to be determined for each individual application.
Voltage only needs to be specified if the optional use of the RF resistor is desired