Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Body: Folded and seam welded; four M6x13 studs for bottom profile / mounting plate fixation
- Gasket: For AISI 316L, sealing is ensured by an injected one piece silicone gasket
- Earthing: M8x18 mm earthing studs in body and cover, M8 nuts, earthing washers and earthing labels
- Delivery: Body, cover, cover screws, fixing screws, cover plugs and earthing facilities
Industry Standards
UL 508A Listed; Type 4X, 12, 13; File No. E92044
cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 4X 12, 13; File No. E92044
NEMA/EEMAC Type 4X, 12, 13
IEC 62208 IP66
KEMA, GOST, EAC
Specifications
Specifications
- Material
- Stainless Steel 304
- Finish
- Brushed
- Color
- Unpainted
- Body Thickness
- 18 ga
- Body Thickness
- 1 mm
- Door Thickness
- 16 ga
- Door Thickness
- 1.5 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
---|---|---|---|---|---|---|---|
SSTB303008 | 11.81 in | 300 mm | 11.81 in | 300 mm | 3.15 in | 80 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB303012 | 11.81 in | 300 mm | 11.81 in | 300 mm | 4.72 in | 120 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB304012 | 11.81 in | 300 mm | 15.75 in | 400 mm | 4.72 in | 120 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB305012 | 11.81 in | 300 mm | 19.69 in | 500 mm | 4.72 in | 120 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB306012 | 11.81 in | 300 mm | 23.62 in | 600 mm | 4.72 in | 120 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB404012 | 15.75 in | 400 mm | 15.75 in | 400 mm | 4.72 in | 120 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB406012 | 15.75 in | 400 mm | 23.62 in | 600 mm | 4.72 in | 120 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB408012 | 15.75 in | 400 mm | 31.5 in | 800 mm | 4.72 in | 120 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB153008 | 5.91 in | 150 mm | 11.81 in | 300 mm | 3.15 in | 80 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB153012 | 5.91 in | 150 mm | 11.81 in | 300 mm | 4.72 in | 120 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB151508 | 5.91 in | 150 mm | 5.91 in | 150 mm | 3.15 in | 80 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB151512 | 5.91 in | 150 mm | 5.91 in | 150 mm | 4.72 in | 120 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB203008 | 7.87 in | 200 mm | 11.81 in | 300 mm | 3.15 in | 80 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB203012 | 7.87 in | 200 mm | 11.81 in | 300 mm | 4.72 in | 120 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB204008 | 7.87 in | 200 mm | 15.75 in | 400 mm | 3.15 in | 80 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB204012 | 7.87 in | 200 mm | 15.75 in | 400 mm | 4.72 in | 120 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB205012 | 7.87 in | 200 mm | 19.69 in | 500 mm | 4.72 in | 120 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB206012 | 7.87 in | 200 mm | 23.62 in | 600 mm | 4.72 in | 120 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB208012 | 7.87 in | 200 mm | 31.5 in | 800 mm | 4.72 in | 120 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB202008 | 7.87 in | 200 mm | 7.87 in | 200 mm | 3.15 in | 80 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |
SSTB202012 | 7.87 in | 200 mm | 7.87 in | 200 mm | 4.72 in | 120 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08 |