Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Local LCD display, includes port for optional remote display
- Provides environmental monitoring with two RJ12 ports for plug-and-play optional sensors (ordered separately)
- Ethernet connectivity
- 19-in. rack-mount horizontal model has 15A, 120V, (8) NEMA 5-15R outlets
- 10-ft. power cord with 5-15P
Specifications
Specifications
- Color
- Jet Black
- Color Code
- RAL 9005
- Finish
- Powder Coated
- Thickness
- 16 ga
- Thickness
- 1.52 mm
Catalog Number
|
Material
|
Type
|
Voltage AC
|
Electrical Load Rating
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Receptacle Quantity
|
Receptacle Style
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
DPC1N119820 | Mild Steel | Control PDU, 19-in. Rack-Mount | 120 V | 20 A | 1.72 in | 44 mm | 17 mm | 432 mm | 8.5 in | 216 mm | 8 | 5-15R |