Straight Section Lay-in Hinged-Cover Type 1
Straight Section Lay-in Hinged-Cover Type 1
Lay-in Hinged-Cover Type 1 Straight Sections are used for enclosing wire and cable in wireway runs. Sections are completely open on one side so wires and cables can be laid in along wireway run. No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system. Sections are available in lengths from 12 inch to 120 inch, with or without knockouts.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Lay-in Hinged-Cover Type 1 Straight Sections are used for enclosing wire and cable in wireway runs
- Sections are completely open on one side so wires and cables can be laid in along wireway run
- No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system
- Sections are available in lengths from 12 inch to 120 inch, with or without knockouts
- "NOTE: F1212GXX catalog numbers without ""H"" are not hinged. F1212GXXH catalog numbers are hinged"
Specifications
Color Code | ANSI 61 |
Color | Gray |
Material | Mild Steel |
Finish | Powder Coated |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.