Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Air permeability = 42 cubic feet/hour (1,200 liters/hour) at a pressure difference of min. 70 mbar
- Easy installation: drill one 1.60-in. (41-mm) diameter hole
- Sealing gasket (Nitrile Buna-N Rubber)
- Semipermeable membrane inside the plug filters moisture and dust
- Mounting thread M40 with union nut
Industry Standards
CE
NEMA Type 4X
IEC/EN 60529, IP66