Skip to main content

Please Select Your Country/Language Preferences

A30S2DrType12 Product Photo

Stainless Steel Freestand Type 12 2 Door Single Access

Designed to house systems incorporating large components or complex mounting configurations. Three-point latching and sealing provide industry-leading protection from dust, dirt, oil and water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors and PLCs, as well as a wide variety of other electrical and electronic equipment. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. These enclosures are used extensively in automotive, pulp and paper, wood products, textile and similar industries.

Read more Read less

Industry Standards

UL 508A Listed; Type 12; File No. E61997

cUL Listed per CSA C22.2 No 94; Type 12; File No. E61997

NEMA/EEMAC Type 12

E.I.A. RS-310-D

CSA File No. 42186: Type 12

IEC 60529, IP55

Read more Read less Print This Page
Details

Features

Specifications

Finish Brushed #4
Material Stainless Steel 304
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.