Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Extra-deep design accommodates additional contact blocks for pushbuttons.
- Seams continuously welded and ground smooth
- Captivated cover screws thread into sealed wells
- Bonding provision on door; grounding nut on body
- 4-way pushbutton holes accept all brands of oil-tight pushbuttons, switches and pilot lights
- Enclosures 6.00 x 4.00 x 4.75 in. (152 x 102 x 121 mm) and larger have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
- Oil-resistant gasket
Industry Standards
UL 508A Listed; Type 4, 4X, 12; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997
NEMA/EEMAC Type 4X, 12, 13
CSA File Number 42186: Type 4, 4X, 12
IEC 60529, IP66
Specifications
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Hole Quantity
|
Overall Dimensions
|
Overall Dimensions
|
Mounting
|
Mounting
|
Stainless Steel Type
|
Thickness
|
Thickness
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E16PBXSS | 11.75 in | 298 mm | 10.75 in | 273 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 16 | 12.75 x 10.97 in | 324 x 279 mm | 12.25 x 9.88 in | 311 x 251 mm | 304 | 14 ga | 1.9 mm |
E16PBXSS6 | 11.75 in | 298 mm | 10.75 in | 273 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 316L | 16 | 12.75 x 10.97 in | 324 x 279 mm | 12.25 x 9.88 in | 311 x 251 mm | 316 | 14 ga | 1.9 mm |
E1PBXSS | 4 in | 102 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 1 | 5.00 x 4.22 in | 127 x 107 mm | 4.50 x 3.12 in | 114 x 79 mm | 304 | 16 ga | 1.52 mm |
E2PBXSS | 6 in | 152 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 2 | 7.00 x 4.22 in | 178 x 107 mm | 6.50 x 3.12 in | 165 x 79 mm | 304 | 14 ga | 1.9 mm |
E3PBXSS | 8 in | 203 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 3 | 9.00 x 4.22 in | 229 x 107 mm | 8.50 x 3.12 in | 216 x 79 mm | 304 | 14 ga | 1.9 mm |
E4PBXSS | 10 in | 254 mm | 4 in | 102 mm | 4.75 in | 121 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 4 | 11.00 x 4.22 in | 279 x 107 mm | 10.50 x 3.12 in | 267 x 79 mm | 304 | 14 ga | 1.9 mm |