Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Seams continuously welded and ground smooth
- Seamless foam-in-place gasket
- Stainless steel screws and clamps
- Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
- Bonding provision on door and body
Industry Standards
UL 50 Listed; Type 3R, 4, 4X, 12; File No. E27525
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E27525
UL 508A, 508 Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 3R, 4, 4X, 12, 13
CSA File No. 42184: Type 4, 4X, 12
IEC 60529, IP66
Meets Type 3RX requirements
Specifications
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Panel Size
|
Panel Size
|
Overall Dimensions
|
Overall Dimensions
|
Steel Panel
|
Mounting
|
Mounting
|
Conductive Steel Panel
|
Body Thickness
|
Body Thickness
|
Door Thickness
|
Door Thickness
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1008NFSS | 10 in | 254 mm | 8 in | 203 mm | 4 in | 102 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 8.75 x 6.88 in | 222 x 175 mm | 11.50 x 9.38 in | 292 x 238 mm | A10P8 | 10.75 x 6.00 in | 273 x 152 mm | A10P8G | 14 ga | 1.98 mm | 16 ga | 1.59 mm |
A12106NFSS | 12 in | 305 mm | 10 in | 254 mm | 6 in | 152 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 10.75 x 8.88 in | 273 x 225 mm | 13.50 x 11.38 in | 343 x 289 mm | A12P10 | 12.75 x 8.00 in | 324 x 203 mm | A12P10G | 14 ga | 1.98 mm | 16 ga | 1.59 mm |
A1412NFSS | 14 in | 356 mm | 12 in | 305 mm | 6 in | 152 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 12.75 x 10.88 in | 324 x 276 mm | 15.50 x 13.38 in | 394 x 340 mm | A14P12 | 14.75 x 10.00 in | 375 x 254 mm | A14P12G | 14 ga | 1.98 mm | 16 ga | 1.59 mm |
A404NFSS | 4 in | 102 mm | 4 in | 102 mm | 3 in | 76 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 5.50 x 5.38 in | 140 x 137 mm | No Panel | 4.75 x 2.00 in | 121 x 51 mm | 16 ga | 1.59 mm | 16 ga | 1.59 mm | |||
A6044NFSS | 6 in | 152 mm | 4 in | 102 mm | 4 in | 102 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 4.88 x 2.88 in | 124 x 73 mm | 7.50 x 5.38 in | 191 x 137 mm | A6P4 | 6.75 x 2.00 in | 171 x 51 mm | A6P4G | 16 ga | 1.59 mm | 16 ga | 1.59 mm |
A606NFSS | 6 in | 152 mm | 6 in | 152 mm | 4 in | 102 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 4.88 x 4.88 in | 124 x 124 mm | 7.50 x 7.38 in | 191 x 187 mm | A6P6 | 6.75 x 4.00 in | 171 x 102 mm | A6P6G | 16 ga | 1.59 mm | 16 ga | 1.59 mm |
A8064NFSS | 8 in | 203 mm | 6 in | 152 mm | 4 in | 102 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 6.75 x 4.88 in | 171 x 124 mm | 9.50 x 7.38 in | 241 x 187 mm | A8P6 | 8.75 x 4.00 in | 222 x 102 mm | A8P6G | 14 ga | 1.98 mm | 16 ga | 1.59 mm |
A1008NFSS6 | 10 in | 254 mm | 8 in | 203 mm | 4 in | 102 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 316L | 8.75 x 6.88 in | 222 x 175 mm | 11.50 x 9.38 in | 292 x 238 mm | A10P8 | 10.75 x 6.00 in | 273 x 152 mm | A10P8G | 14 ga | 1.98 mm | 16 ga | 1.59 mm |
A12106NFSS6 | 12 in | 305 mm | 10 in | 254 mm | 6 in | 152 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 316L | 10.75 x 8.88 in | 273 x 225 mm | 13.50 x 11.38 in | 343 x 289 mm | A12P10 | 12.75 x 8.00 in | 324 x 203 mm | A12P10G | 14 ga | 1.98 mm | 16 ga | 1.59 mm |
A1412NFSS6 | 14 in | 356 mm | 12 in | 305 mm | 6 in | 152 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 316L | 12.75 x 10.88 in | 324 x 276 mm | 15.50 x 13.38 in | 394 x 340 mm | A14P12 | 14.75 x 10.00 in | 375 x 254 mm | A14P12G | 14 ga | 1.98 mm | 16 ga | 1.59 mm |
A1614NFSS | 16 in | 406 mm | 14 in | 356 mm | 6 in | 152 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 14.75 x 12.88 in | 375 x 327 mm | 17.50 x 15.38 in | 445 x 391 mm | A16P14 | 16.75 x 12.00 in | 425 x 305 mm | A16P14G | 14 ga | 1.98 mm | 16 ga | 1.59 mm |
A1614NFSS6 | 16 in | 406 mm | 14 in | 356 mm | 6 in | 152 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 316L | 14.75 x 12.88 in | 375 x 327 mm | 17.50 x 15.38 in | 445 x 391 mm | A16P14 | 16.75 x 12.00 in | 425 x 305 mm | A16P14G | 14 ga | 1.98 mm | 16 ga | 1.59 mm |
A404NFSS6 | 4 in | 102 mm | 4 in | 102 mm | 3 in | 76 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 316L | 5.50 x 5.38 in | 140 x 137 mm | No Panel | 4.75 x 2.00 in | 121 x 51 mm | 16 ga | 1.59 mm | 16 ga | 1.59 mm | |||
A6044NFSS6 | 6 in | 152 mm | 4 in | 102 mm | 4 in | 102 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 316L | 4.88 x 2.88 in | 124 x 73 mm | 7.50 x 5.38 in | 191 x 137 mm | A6P4 | 6.75 x 2.00 in | 171 x 51 mm | A6P4G | 16 ga | 1.59 mm | 16 ga | 1.59 mm |
A606NFSS6 | 6 in | 152 mm | 6 in | 152 mm | 4 in | 102 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 316L | 4.88 x 4.88 in | 124 x 124 mm | 7.50 x 7.38 in | 191 x 187 mm | A6P6 | 6.75 x 4.00 in | 171 x 102 mm | A6P6G | 16 ga | 1.59 mm | 16 ga | 1.59 mm |
A8064NFSS6 | 8 in | 203 mm | 6 in | 152 mm | 4 in | 102 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 316L | 6.75 x 4.88 in | 171 x 124 mm | 9.50 x 7.38 in | 241 x 187 mm | A8P6 | 8.75 x 4.00 in | 222 x 102 mm | A8P6G | 14 ga | 1.98 mm | 16 ga | 1.59 mm |
A404NFSS, A404NFSS6, A6044NFSS and A6044NFSS6 are UL 508A Listed.
The remaining catalog numbers are UL 50 Listed.
Purchase panels separately. Optional stainless steel, composite and aluminum panels are also available for most sizes.
Reference the Specification Sheet for Popular Accessories.