Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Prepunched 30.5mm or 22.5mm holes
- Seams continuously welded and ground smooth
- Captivated cover screws thread into sealed wells
- Bonding provision on door; grounding nut on body
- 4-way pushbutton holes accept all brands of oil-tight pushbuttons, switches and pilot lights
- Enclosures with more than one column of pushbutton holes have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
- Oil-resistant gasket
Industry Standards
UL 508A Listed; Type 4, 4X, 12; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997
NEMA/EEMAC Type 4X, 12, 13
CSA File Number 42186: Type 4, 4X, 12
IEC 60529, IP66
Specifications
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Hole Quantity
|
Overall Dimensions
|
Overall Dimensions
|
Mounting
|
Mounting
|
Stainless Steel Type
|
Hole Size
|
Thickness
|
Thickness
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E1PBGSS | 3.5 in | 89 mm | 4.25 in | 108 mm | 2.75 in | 70 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 1 | 4.50 x 3.47 in | 114 x 88 mm | 4.00 x 2.38 in | 102 x 60 mm | Type 304 | 22.5 mm mm | 14 ga | 1.98 mm |
E1PBSS | 3.5 in | 89 mm | 4.25 in | 108 mm | 2.75 in | 70 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 1 | 4.50 x 3.47 in | 114 x 88 mm | 4.00 x 2.38 in | 102 x 60 mm | Type 304 | 30.5 mm mm | 14 ga | 1.98 mm |
E2PBGSS | 5.75 in | 146 mm | 3.25 in | 83 mm | 2.75 in | 70 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 2 | 6.75 x 3.47 in | 171 x 88 mm | 6.25 x 2.38 in | 159 x 60 mm | Type 304 | 22.5 mm mm | 14 ga | 1.98 mm |
E2PBSS | 5.75 in | 146 mm | 3.25 in | 83 mm | 2.75 in | 70 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 2 | 6.75 x 3.47 in | 171 x 88 mm | 6.25 x 2.38 in | 159 x 60 mm | Type 304 | 30.5 mm mm | 14 ga | 1.98 mm |
E3PBGSS | 8 in | 203 mm | 3.25 in | 83 mm | 2.75 in | 70 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 3 | 9.00 x 3.47 in | 229 x 88 mm | 8.50 x 2.38 in | 216 x 60 mm | Type 304 | 22.5 mm mm | 14 ga | 1.98 mm |
E3PBSS | 8 in | 203 mm | 3.25 in | 83 mm | 2.75 in | 70 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 3 | 9.00 x 3.47 in | 229 x 88 mm | 8.50 x 2.38 in | 216 x 60 mm | Type 304 | 30.5 mm mm | 14 ga | 1.98 mm |
E4PBGSS | 10 in | 254 mm | 3.25 in | 83 mm | 2.75 in | 70 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 4 | 11.25 x 3.47 in | 286 x 88 mm | 10.75 x 2.38 in | 273 x 60 mm | Type 304 | 22.5 mm mm | 14 ga | 1.98 mm |
E6PBSS | 9.5 in | 241 mm | 6.25 in | 159 mm | 3 in | 76 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 6 | 10.50 x 6.47 in | 267 x 164 mm | 10.00 x 5.38 in | 254 x 137 mm | Type 304 | 30.5 mm mm | 14 ga | 1.98 mm |
E12PBGSS | 11.75 in | 298 mm | 8.5 in | 216 mm | 3 in | 76 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 12 | 12.75 x 8.72 in | 324 x 221 mm | 12.25 x 7.62 in | 311 x 194 mm | Type 304 | 22.5 mm mm | 14 ga | 1.98 mm |
E12PBSS | 11.75 in | 298 mm | 8.5 in | 216 mm | 3 in | 76 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 12 | 12.75 x 8.72 in | 324 x 221 mm | 12.25 x 7.62 in | 311 x 194 mm | Type 304 | 30.5 mm mm | 14 ga | 1.98 mm |
E12PBSS6 | 11.75 in | 298 mm | 8.5 in | 216 mm | 3 in | 76 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 316L | 12 | 12.75 x 8.72 in | 324 x 221 mm | 12.25 x 7.62 in | 311 x 194 mm | Type 316L | 30.5 mm mm | 14 ga | 1.98 mm |
E1PBSS6 | 3.5 in | 89 mm | 4.25 in | 108 mm | 2.75 in | 70 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 316L | 1 | 4.50 x 3.47 in | 114 x 88 mm | 4.00 x 2.38 in | 102 x 60 mm | Type 316 | 30.5 mm mm | 14 ga | 1.98 mm |
E2PBSS6 | 5.75 in | 146 mm | 3.25 in | 83 mm | 2.75 in | 70 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 316L | 2 | 6.75 x 3.47 in | 171 x 88 mm | 6.25 x 2.38 in | 159 x 60 mm | Type 316L | 30.5 mm mm | 14 ga | 1.98 mm |
E3PBSS6 | 8 in | 203 mm | 3.25 in | 83 mm | 2.75 in | 70 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 316L | 3 | 9.00 x 3.47 in | 229 x 88 mm | 8.50 x 2.38 in | 216 x 60 mm | Type 316L | 30.5 mm mm | 14 ga | 1.98 mm |
E4PBSS | 10 in | 254 mm | 3.25 in | 83 mm | 2.75 in | 70 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 4 | 11.25 x 3.47 in | 286 x 88 mm | 10.75 x 2.38 in | 273 x 60 mm | Type 304 | 30.5 mm mm | 14 ga | 1.98 mm |
E4PBSS6 | 10 in | 254 mm | 3.25 in | 83 mm | 2.75 in | 70 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 316L | 4 | 11.25 x 3.47 in | 286 x 88 mm | 10.75 x 2.38 in | 273 x 60 mm | Type 316 | 30.5 mm mm | 14 ga | 1.98 mm |
E6PBGSS | 9.5 in | 241 mm | 6.25 in | 159 mm | 3 in | 76 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 6 | 10.50 x 6.47 in | 267 x 164 mm | 10.00 x 5.38 in | 254 x 137 mm | Type 304 | 22.5 mm mm | 14 ga | 1.98 mm |
E6PBSS6 | 9.5 in | 241 mm | 6.25 in | 159 mm | 3 in | 76 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 316L | 6 | 10.50 x 6.47 in | 267 x 164 mm | 10.00 x 5.38 in | 254 x 137 mm | Type 316L | 30.5 mm mm | 14 ga | 1.98 mm |
E9PBGSS | 9.5 in | 241 mm | 8.5 in | 216 mm | 3 in | 76 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 9 | 10.50 x 8.72 in | 267 x 221 mm | 10.00 x 7.62 in | 254 x 194 mm | Type 304 | 22.5 mm mm | 14 ga | 1.98 mm |
E9PBSS | 9.5 in | 241 mm | 8.5 in | 216 mm | 3 in | 76 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 304 | 9 | 10.50 x 8.72 in | 267 x 221 mm | 10.00 x 7.62 in | 254 x 194 mm | Type 304 | 30.5 mm mm | 14 ga | 1.98 mm |
E9PBSS6 | 9.5 in | 241 mm | 8.5 in | 216 mm | 3 in | 76 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66 | Stainless Steel 316L | 9 | 10.50 x 8.72 in | 267 x 221 mm | 10.00 x 7.62 in | 254 x 194 mm | Type 316L | 30.5 mm mm | 14 ga | 1.98 mm |