Small-Volume Type Y and Z Purging/Pressurization System
Small-Volume Type Y and Z Purging/Pressurization System
Small-Volume Purging/Pressurization Systems are an alternative to NEMA Type 7 or 9 enclosures. The C1 model allows general-purpose enclosures, up to two cubic feet, to be used in certain Class 1 hazardous locations. The C2 model allows general purpose enclosures, up to 10 cubic feet, to be used in certain Class 2 hazardous locations.
Industry Standards
Classified by Underwriters Laboratories, cUL and Factory Mutual
For A1001YZUMC1 (Volume up to 2 cubic feet)
NEC Type Y Class I, Division 1, Groups A, B, C and D to Division 2
NEC Type Z Class I, Division 2, Groups A, B, C and D to Unclassified
For A1001YZUMC2 (Volume up to 10 cubic feet)
NEC Type Y Class II, Division 1, Groups F and G to Division 2
NEC Type Z Class II, Division 2, Groups F and G to Unclassified
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Universal mount
- Available in two models for enclosures with a maximum enclosure volume of up to 2 or 10 cubic feet
- Mounting plate: Type 316L stainless steel
- Regulator body: zinc with enamel finish
- Enclosure pressure gauge: aluminum with enamel finish
- Polycarbonate regulator handle
- Fastener hardware available in aluminum and stainless steel
- Includes tamper-proof regulator with gauge (TR-10G) to comply with NFPA standard requiring protection against over pressurization
- Note: pressure Vent not required when inlet pressure limited to 5PSI using standard TR-10G. For inlet pressure over 5PSI order EPV-1-SA-00 or EPV-1-SA-90 separately. Contact HOFFMAN for pricing.
Specifications
Thickness | 1.98 mm |
Thickness | 14 ga |
Finish | Brushed |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.