Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Seams continuously welded and ground smooth
- Captivated cover screws thread into sealed wells
- Grounding stud on body
- Bonding provision on cover
- Oil-resistant gasket
- Factory stamped 4-way pushbutton holes
- Enclosures 7.25 x 6.25 x 6.75 in. (184 x 159 x 171 mm) and larger have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
- External welded-on mounting brackets for easy installation
- 30.5-mm or 22.5-mm size holes
Industry Standards
UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997
NEMA/EEMAC Type 12, 13
CSA File Number 42186: Type 12
IEC 60529, IP65
Specifications
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Hole Size
|
Hole Quantity
|
Mounting
|
Mounting
|
Overall Dimensions
|
Overall Dimensions
|
Thickness
|
Thickness
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E10PBAM | 7.25 in | 184 mm | 13 in | 330 mm | 6.75 in | 171 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 22.5 mm mm | 10 | 7.28 x 12.12 in | 185 x 308 mm | 7.78 x 13.22 in | 198 x 336 mm | 14 ga | 1.9 mm |
E10PBA | 7.25 in | 184 mm | 13 in | 330 mm | 6.75 in | 171 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 30.5 mm mm | 10 | 7.28 x 12.12 in | 185 x 308 mm | 7.78 x 13.22 in | 198 x 336 mm | 14 ga | 1.9 mm |
E1PBAM | 3.5 in | 89 mm | 3.25 in | 83 mm | 4.84000015 in | 123 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 22.5 mm mm | 1 | 4.03 x 2.38 in | 102 x 60 mm | 4.53 x 3.47 in | 115 x 88 mm | 14 ga | 1.9 mm |
E1PBA | 3.5 in | 89 mm | 3.25 in | 83 mm | 4.88 in | 124 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 30.5 mm mm | 1 | 4.03 x 2.38 in | 102 x 60 mm | 4.53 x 3.47 in | 115 x 88 mm | 14 ga | 1.9 mm |
E20PBAM | 11.75 in | 298 mm | 13 in | 330 mm | 9 in | 229 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 22.5 mm mm | 20 | 11.19 x 12.12 in | 284 x 308 mm | 11.69 x 13.22 in | 297 x 336 mm | 14 ga | 1.9 mm |
E20PBA | 11.75 in | 298 mm | 13 in | 330 mm | 9 in | 229 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 30.5 mm mm | 20 | 11.19 x 12.12 in | 284 x 308 mm | 11.69 x 13.22 in | 297 x 336 mm | 14 ga | 1.9 mm |
E25PBAM | 14 in | 356 mm | 13 in | 330 mm | 10.11999989 in | 257 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 22.5 mm mm | 25 | 13.12 x 12.12 in | 333 x 308 mm | 13.62 x 13.22 in | 346 x 336 mm | 14 ga | 1.9 mm |
E25PBA | 14 in | 356 mm | 13 in | 330 mm | 10.12 in | 257 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 30.5 mm mm | 25 | 13.12 x 12.12 in | 333 x 308 mm | 13.62 x 13.22 in | 346 x 336 mm | 14 ga | 1.9 mm |
E2PBAM | 3.5 in | 89 mm | 5.5 in | 140 mm | 4.84 in | 123 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 22.5 mm mm | 2 | 4.03 x 4.62 in | 102 x 117 mm | 4.53 x 5.72 in | 115 x 145 mm | 14 ga | 1.9 mm |
E2PBA | 3.5 in | 89 mm | 5.5 in | 140 mm | 4.88 in | 124 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 30.5 mm mm | 2 | 4.03 x 4.62 in | 102 x 117 mm | 4.53 x 5.72 in | 115 x 145 mm | 14 ga | 1.9 mm |
E30PBAM | 14 in | 356 mm | 15.25 in | 387 mm | 10.11999989 in | 257 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 22.5 mm mm | 30 | 13.12 x 14.38 in | 333 x 365 mm | 13.62 x 15.47 in | 346 x 393 mm | 14 ga | 1.9 mm |
E30PBA | 14 in | 356 mm | 15 in | 381 mm | 10.12 in | 257 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 30.5 mm mm | 30 | 13.12 x 14.38 in | 333 x 365 mm | 13.62 x 15.47 in | 346 x 393 mm | 14 ga | 1.9 mm |
E3PBAM | 3.5 in | 89 mm | 7.75 in | 197 mm | 4.84000015 in | 123 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 22.5 mm mm | 3 | 4.03 x 6.88 in | 102 x 175 mm | 4.53 x 7.97 in | 115 x 202 mm | 14 ga | 1.9 mm |
E3PBA | 3.5 in | 89 mm | 7.75 in | 197 mm | 4.88 in | 124 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 30.5 mm mm | 3 | 4.03 x 6.88 in | 102 x 175 mm | 4.53 x 7.97 in | 115 x 202 mm | 14 ga | 1.9 mm |
E4PBAM | 3.5 in | 89 mm | 10 in | 254 mm | 4.84000015 in | 123 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 22.5 mm mm | 4 | 4.03 x 9.12 in | 102 x 232 mm | 4.53 x 10.22 in | 115 x 260 mm | 14 ga | 1.9 mm |
E4PBA | 3.5 in | 89 mm | 10 in | 254 mm | 4.88 in | 124 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 30.5 mm mm | 4 | 4.03 x 9.12 in | 102 x 232 mm | 4.53 x 10.22 in | 115 x 260 mm | 14 ga | 1.9 mm |
E6PBAM | 7.25 in | 184 mm | 8.5 in | 216 mm | 6.75 in | 171 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 22.5 mm mm | 6 | 7.28 x 7.62 in | 185 x 194 mm | 7.78 x 8.72 in | 198 x 221 mm | 14 ga | 1.9 mm |
E6PBA | 7.25 in | 184 mm | 8.5 in | 216 mm | 6.75 in | 171 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 30.5 mm mm | 6 | 7.28 x 7.62 in | 185 x 194 mm | 7.78 x 8.72 in | 198 x 221 mm | 14 ga | 1.9 mm |
E8PBAM | 7.25 in | 184 mm | 10.75 in | 273 mm | 6.75 in | 171 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 22.5 mm mm | 8 | 7.28 x 9.88 in | 185 x 251 mm | 7.78 x 10.97 in | 198 x 279 mm | 14 ga | 1.9 mm |
E8PBA | 7.25 in | 184 mm | 10.75 in | 273 mm | 6.75 in | 171 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 30.5 mm mm | 8 | 7.28 x 9.88 in | 185 x 251 mm | 7.78 x 10.97 in | 198 x 279 mm | 14 ga | 1.9 mm |
E9PBAM | 9.5 in | 241 mm | 8.5 in | 216 mm | 7.88000011 in | 200 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 22.5 mm mm | 9 | 9.25 x 7.62 in | 235 x 194 mm | 9.73 x 8.72 in | 247 x 221 mm | 14 ga | 1.9 mm |
E9PBA | 9.5 in | 241 mm | 8.5 in | 216 mm | 7.88 in | 200 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 30.5 mm mm | 9 | 9.25 x 7.62 in | 235 x 194 mm | 9.73 x 8.72 in | 247 x 221 mm | 14 ga | 1.9 mm |
E12PBAM | 7.25 in | 184 mm | 15.25 in | 387 mm | 6.75 in | 171 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 22.5 mm mm | 12 | 7.28 x 14.38 in | 185 x 365 mm | 7.78 x 15.47 in | 198 x 393 mm | 14 ga | 1.9 mm |
E12PBA | 7.25 in | 184 mm | 15.25 in | 387 mm | 6.75 in | 171 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 30.5 mm mm | 12 | 7.28 x 14.38 in | 185 x 365 mm | 7.78 x 15.47 in | 198 x 393 mm | 14 ga | 1.9 mm |
E12SPBAM | 11.75 in | 298 mm | 8.5 in | 216 mm | 9 in | 229 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 22.5 mm mm | 12 | 11.19 x 7.62 in | 284 x 194 mm | 11.69 x 8.72 in | 297 x 221 mm | 14 ga | 1.9 mm |
E12SPBA | 11.25 in | 286 mm | 8.5 in | 216 mm | 9 in | 229 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 30.5 mm mm | 12 | 11.19 x 7.62 in | 284 x 194 mm | 11.69 x 8.72 in | 297 x 221 mm | 14 ga | 1.9 mm |
E16SPBAHM | 7.25 in | 184 mm | 19.75 in | 502 mm | 6.75 in | 171 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 22.5 mm mm | 16 | 7.28 x 18.88 in | 185 x 480 mm | 7.78 x 19.97 in | 198 x 507 mm | 14 ga | 1.9 mm |
E16SPBAH | 7.25 in | 184 mm | 19.75 in | 502 mm | 6.75 in | 171 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 30.5 mm mm | 16 | 7.28 x 18.88 in | 185 x 480 mm | 7.78 x 19.97 in | 198 x 507 mm | 14 ga | 1.9 mm |
E16PBAM | 11.75 in | 298 mm | 10.75 in | 273 mm | 9 in | 229 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 22.5 mm mm | 16 | 11.19 x 9.88 in | 284 x 251 mm | 11.69 x 10.97 in | 297 x 279 mm | 14 ga | 1.9 mm |
E16PBA | 11.75 in | 298 mm | 10.75 in | 273 mm | 9 in | 229 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 30.5 mm mm | 16 | 11.19 x 9.88 in | 284 x 251 mm | 11.69 x 10.97 in | 297 x 279 mm | 14 ga | 1.9 mm |
E4SPBAM | 7.25 in | 184 mm | 6.25 in | 159 mm | 6.75 in | 171 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 22.5 mm mm | 4 | 7.28 x 5.38 in | 185 x 137 mm | 7.78 x 6.47 in | 198 x 164 mm | 14 ga | 1.9 mm |
E4SPBA | 7.25 in | 184 mm | 6.25 in | 159 mm | 6.75 in | 171 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 30.5 mm mm | 4 | 7.28 x 5.38 in | 185 x 137 mm | 7.78 x 6.47 in | 198 x 164 mm | 14 ga | 1.9 mm |