Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- The Single-Sided Shelf mounts to 19-inch rack angles to house voice/data networking equipment
- Please not the load rating is 75 lb. (34 kg)
Specifications
Catalog Number
|
Material
|
Finish
|
Color
|
Rack Units
|
Dimensions
|
Dimensions
|
Style
|
---|---|---|---|---|---|---|---|
ESH1915 | Mild Steel | Powder Coated | Jet Black | 2 | 3.74 x 19.00 x 15.00 in | 95 x 483 x 381 mm | Solid |
ESH1917 | Mild Steel | Powder Coated | Jet Black | 2 | 3.74 x 19.00 x 17.00 in | 95 x 483 x 432 mm | Solid |
ESH198 | Mild Steel | Powder Coated | Jet Black | 2 | 3.74 x 19.00 x 8.00 in | 95 x 483 x 203 mm | Solid |
ESH1915V | Mild Steel | Powder Coated | Jet Black | 2 | 3.74 x 19.00 x 15.00 in | 95 x 483 x 381 mm | Vented |