Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- More reliable than using wire nuts, U-joints, or wire taps
- Mountable beneath the PV array
- Works with most microinverter brands
- Works with string inverters and optimizers.
- Twenty year usable outdoor life
- Reduces overall cable and wire BOS costs
- Simplifies installation and commissioning while reducing labor costs
- Terminal Wire Size Range (One Conductor) : (1) #6-#24
- Wire Size Range (Two Conductors): (2) #20-#12
- For RU-2 and RU-2-LP, (4) 2-Prong Jumpers
Specifications
Specifications
- Material
- Polycarbonate
- Finish
- Smooth Matte
- Color
- Light Gray
- Color Code
- RAL 7035
- Thickness
- 0.13 in
- Thickness
- 3.3 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Nominal Voltage
|
Nominal Voltage Type
|
Connector Type
|
Max Current
|
---|---|---|---|---|---|---|---|---|---|---|---|
RU-1-LP | 6.72 in | 171 mm | 3.17 in | 81 mm | 3.61 in | 92 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 600 V | AC/DC | Screw Clamp | 57 A |
RU-2-LP | 7.01 in | 178 mm | 7.01 in | 178 mm | 3.13 in | 80 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 600 V | AC/DC | Screw Clamp | 57 A |
Specifications
- Material
- Fiberglass
- Finish
- Smooth Matte
- Color
- Light Gray
- Color Code
- RAL 7035
- Thickness
- 0.13 in
- Thickness
- 3.3 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Nominal Voltage
|
Nominal Voltage Type
|
Connector Type
|
Max Current
|
---|---|---|---|---|---|---|---|---|---|---|---|
RU-1 | 7.31 in | 186 mm | 7.31 in | 186 mm | 4.92 in | 125 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 600 V | AC/DC | Spring Clamp | 57 A |
RU-2 | 9.31 in | 236 mm | 7.31 in | 186 mm | 3.13 in | 80 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 600 V | AC/DC | Screw Clamp | 57 A |