Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Drawn enclosure
- No welded seams or sharp corners
- Removable door with unique lift-off hinges
- Oil-tight quarter-turn slotted latches
- Oil-resistant gasket
- Weldnuts provided for mounting optional panels
- Bonding provision on door
Industry Standards
UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
IEC 60529, IP55
Specifications
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Panel Size
|
Panel Size
|
Conductive Panel
|
Overall Dimensions
|
Overall Dimensions
|
Panel
|
Thickness
|
Thickness
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D1084IS | 10 in | 254 mm | 8 in | 203 mm | 4 in | 102 mm | NEMA Type 12; IP55 | Mild Steel | 8.75 x 6.88 in | 222 x 175 mm | A10P8G | 10.09 x 8.45 in | 256 x 215 mm | A10P8 | 16 ga | 1.52 mm |
D1086IS | 10 in | 254 mm | 8 in | 203 mm | 6 in | 152 mm | NEMA Type 12; IP55 | Mild Steel | 8.75 x 6.88 in | 222 x 175 mm | A10P8G | 10.09 x 8.45 in | 256 x 215 mm | A10P8 | 16 ga | 1.52 mm |
D12104IS | 12 in | 305 mm | 10 in | 254 mm | 4 in | 102 mm | NEMA Type 12; IP65 | Mild Steel | 10.75 x 8.88 in | 273 x 226 mm | A12P10G | 12.09 x 10.45 in | 307 x 265 mm | A12P10 | 16 ga | 1.52 mm |
D12106IS | 12 in | 305 mm | 10 in | 254 mm | 6 in | 152 mm | NEMA Type 12; IP65 | Mild Steel | 10.75 x 8.88 in | 273 x 226 mm | A12P10G | 12.09 x 10.45 in | 307 x 265 mm | A12P10 | 16 ga | 1.52 mm |
D12108IS | 12 in | 305 mm | 10 in | 254 mm | 8 in | 203 mm | NEMA Type 12; IP65 | Mild Steel | 10.75 x 8.88 in | 273 x 226 mm | A12P10G | 12.09 x 10.45 in | 307 x 265 mm | A12P10 | 16 ga | 1.52 mm |
D664IS | 6 in | 152 mm | 6 in | 152 mm | 4 in | 102 mm | NEMA Type 12; IP55 | Mild Steel | 4.88 x 4.88 in | 124 x 124 mm | A6P6G | 6.09 x 6.45 in | 155 x 164 mm | A6P6 | 16 ga | 1.52 mm |
D666IS | 6 in | 152 mm | 6 in | 152 mm | 6 in | 152 mm | NEMA Type 12; IP55 | Mild Steel | 4.88 x 4.88 in | 124 x 124 mm | A6P6G | 6.09 x 6.45 in | 155 x 164 mm | A6P6 | 16 ga | 1.52 mm |
D864IS | 8 in | 203 mm | 6 in | 152 mm | 4 in | 102 mm | NEMA Type 12; IP55 | Mild Steel | 6.75 x 4.88 in | 171 x 124 mm | A8P6G | 8.09 x 6.45 in | 205 x 164 mm | A8P6 | 16 ga | 1.52 mm |
D866IS | 8 in | 203 mm | 6 in | 152 mm | 6 in | 152 mm | NEMA Type 12; IP55 | Mild Steel | 6.75 x 4.88 in | 171 x 124 mm | A8P6G | 8.09 x 6.45 in | 205 x 164 mm | A8P6 | 16 ga | 1.52 mm |
Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.