Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- 800+kW of cooling capacity @ 6K (850 LPM Primary)
- Redundant high-performance, leak-free pump system
- Integrated variable speed drives
- Coolant connections through top or bottom panel
- Integrated 10-inch touch panel display
- Remote control features through Ethernet, SNMP v3, Modbus
- On-board integrated leak detection
- Unrivaled power density – fits into standard data center footprint
- Serviceable during operation – no need for shut down during system maintenance
- Redundant system layout minimizes risk for single points of failure
- Integrates with nVent Guardian Management Gateway and sensors portfolio
Industry Standards
UL/cUL Listed; File No. SA7402
CE
Specifications
Catalog Number
|
Style
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Color Code
|
Max Power Consumption
|
Voltage Rating
|
Phase Quantity
|
Rated Frequency
|
Rated Load Current Range
|
Noise Level
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CDU8004L002 | 380-480V 3-PH w/ Primary Filtration | 87 in | 2210 mm | 31 in | 787 mm | 47 in | 1194 mm | RAL 7021 | 22.2 kW | 380 – 480 V | 3 | 50 – 60 Hz | 47.5 A min | 68 dB |