Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Power on/off LED indicates whether power is available at the PDU
- External ground stud provided on single-phase models for secure grounding
- Circuit breakers provide additional equipment protection
- Circuits are isolated on dual circuit model; each has its own circuit breaker
- Reset button provides easy access to circuit breaker reset
- Surge protector models have an indicator LED to verify surge circuitry protection
- Rack-mount models mount directly to rack or with adapter bracket
- Rack-mount models designed for single-phase applications
- Panel-mount models can be mounted flush or with hanging bracket
- Power cord with molded-on plug: 2-in. (305-mm) long single-phase model: 6 ft. (1.8 m); Other single-phase models: 15 ft. (4.6 m)
Industry Standards
UL/cUL 60950 listed
UL 1449 (Surge protector models only)
EIA 310-D (19-in. rack-mount models only)
Specifications
Catalog Number
|
Material
|
Joule Rating
|
Length
|
Length
|
Surge Protection
|
Amp Meter Included
|
Load Rating
|
Voltage AC
|
Receptacle Location
|
Receptacle Quantity
|
Receptacle Style
|
Power Cord Plug
|
Rack Units
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DP1N120615 | Mild Steel | 12 in | 305 mm | No | 15A | 120 V | 6 | NEMA 5-15R | NEMA 5-15P | ||||
DP1N160620S | Mild Steel | 2000 | 16 in | 406 mm | Yes | No | 20A | 120 V | 6 | NEMA 5-20R | NEMA 5-20P | ||
DP1N191015S | Mild Steel | 2000 | Yes | No | 15A | 120 V | 2 front, 8 back | 10 | NEMA 5-15R | NEMA 5-15P | 1 | ||
DP1N191020 | Mild Steel | No | 20A | 120 V | 2 front, 8 back | 10 | NEMA 5-20R | NEMA 5-20P | 1 | ||||
DP1N191020S | Mild Steel | 2000 | Yes | No | 20A | 120 V | 2 front, 8 back | 10 | NEMA 5-20R | NEMA 5-20P | 1 | ||
DP1N191020ST | Mild Steel | 2000 | Yes | No | 20A | 120 V | 2 front, 8 back | 10 | NEMA 5-20R | NEMA L5-20P Twist Lock | 1 | ||
DP1N191415 | Mild Steel | No | 15A | 120 V | 6 front, 8 back | 14 | NEMA 5-15R | NEMA 5-15P | 1 | ||||
DP1N191415M | Mild Steel | No | Yes | 15A | 120 V | 6 front, 8 back | 14 | NEMA 5-15R | NEMA 5-15P | 1 | |||
DP1N190615 | Mild Steel | No | No | 15A | 120 V | Front | 6 | NEMA 5-15R | NEMA 5-15P | 1 | |||
DP1N481815 | Mild Steel | 48 in | 1219 mm | No | 15A | 120 V | 18 | NEMA 5-15R | NEMA 5-15P | ||||
DP1N622415 | Mild Steel | 62 in | 1575 mm | No | 15A | 120 V | 24 | NEMA 5-15R | NEMA 5-15P | ||||
DP1N622420 | Mild Steel | 62 in | 1575 mm | No | 20A | 120 V | 24 | NEMA 5-20R | NEMA 5-20P | ||||
DP1N622420MT | Mild Steel | 62 in | 1575 mm | No | Yes | 20A | 120 V | 24 | NEMA 5-20R | NEMA L5-20P Twist Lock | |||
DP1N622420T | Mild Steel | 62 in | 1575 mm | No | 20A | 120 V | 24 | NEMA 5-20R | NEMA L5-20P Twist Lock | ||||
DP1E2663030MT | Mild Steel | 66 in | 1676 mm | No | Yes | 30A | 208 V | 36 | 24 IEC C-13, 6 IEC C-19 | NEMA L6-30P Twist Lock |
Contact nVent HOFFMAN for custom modifications and non-standard offerings.
Isolate circuits on dual circuit models with separate circuit breakers.