Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- High-impact polycarbonate material is used for both body and cover
- Polycarbonate material is easily punched, drilled, filed or sawed
- Straight side walls permit ganging of multiple enclosures
- Cross-point captivated cover screws are stainless steel
- Mounting holes molded directly adjacent to cover screws
- Cover screws protected by removable caps that are both aesthetic and provide tamper resistance
- Molded internal pads for mounting optional panels, rails or other components
- Seamless foam-in-place gasket assures watertight and dust-tight seal
- Screws provided for mounting optional panel
- Optional panels are unpainted plated steel
- Mounting hardware furnished
- Material is halogen free
Industry Standards
UL 508A Listed; Type 4, 4X, 12, 13; No. E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; No. E61997
Enclosure flammability evaluated per UL 508A
NEMA/EEMAC Type 4, 4X, 12
CSA File Number 42186: Type 4, 4X, 12
IEC 60529, IP67
Specifications
Specifications
- Finish
- Smooth Gloss
- Color
- Light Gray
- Color Code
- RAL 7035
- Hole Size
- 22.5 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Thickness
|
Thickness
|
External Dimensions
|
External Dimensions
|
Panel
|
Panel Size
|
Panel Size
|
Mounting
|
Mounting
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q1PBPCDM | 2.95 in | 75 mm | 2.87 in | 73 mm | 3.11 in | 79 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; IP66 | Polycarbonate | 0.12 in | 3 mm | 3.23 x 3.15 in | 82 x 80 mm | Q88PD | 2.68 x 2.17 in | 68 x 55 mm | 2.76 x 1.97 in | 70 x 50 mm |
Q2PBPCDM | 4.45 in | 113 mm | 2.87 in | 73 mm | 3.11 in | 79 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; IP66 | Polycarbonate | 0.14 in | 3.5 mm | 4.72 x 3.15 in | 120 x 80 mm | Q128PD | 5.15 x 2.56 in | 131 x 65 mm | 4.25 x 1.97 in | 108 x 50 mm |
Q3PBPCDM | 6.02 in | 153 mm | 2.87 in | 73 mm | 3.11 in | 79 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; IP66 | Polycarbonate | 0.12 in | 3 mm | 6.29 x 3.15 in | 160 x 80 mm | Q168PD | 6.69 x 3.94 in | 170 x 100 mm | 5.83 x 1.97 in | 148 x 50 mm |
Q4PBPCDM | 7.6 in | 193 mm | 4.45 in | 113 mm | 3.11 in | 79 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; IP66 | Polycarbonate | 0.12 in | 3 mm | 7.87 x 4.72 in | 200 x 120 mm | Q2012PD | 6.69 x 3.94 in | 170 x 100 mm | 7.40 x 3.54 in | 188 x 90 mm |
Specifications
- Finish
- Smooth Gloss
- Color
- Light Gray
- Color Code
- RAL 7035
- Hole Size
- 30.5 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Thickness
|
Thickness
|
External Dimensions
|
External Dimensions
|
Panel
|
Panel Size
|
Panel Size
|
Mounting
|
Mounting
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q1PBPCD | 2.95 in | 75 mm | 2.87 in | 73 mm | 3.11 in | 79 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; IP66 | Polycarbonate | 0.12 in | 3 mm | 3.23 x 3.15 in | 82 x 80 mm | Q88PD | 2.68 x 2.17 in | 68 x 55 mm | 2.76 x 1.97 in | 70 x 50 mm |
Q2PBPCD | 6.02 in | 153 mm | 2.87 in | 73 mm | 3.11 in | 79 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; IP66 | Polycarbonate | 0.12 in | 3 mm | 6.29 x 3.15 in | 160 x 80 mm | Q128PD | 5.15 x 2.56 in | 131 x 65 mm | 5.83 x 1.97 in | 148 x 50 mm |
Q3PBPCD | 7.6 in | 193 mm | 4.45 in | 113 mm | 3.11 in | 79 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; IP66 | Polycarbonate | 0.12 in | 3 mm | 7.87 x 4.72 in | 200 x 120 mm | Q168PD | 6.69 x 3.94 in | 170 x 100 mm | 7.40 x 3.54 in | 188 x 90 mm |
Q4PBPCD | 7.6 in | 193 mm | 4.45 in | 113 mm | 3.11 in | 79 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; IP66 | Polycarbonate | 0.12 in | 3 mm | 7.87 x 4.72 in | 200 x 120 mm | Q2012PD | 6.69 x 3.94 in | 170 x 100 mm | 7.40 x 3.54 in | 188 x 90 mm |
Q6PBPCD | 9.17 in | 233 mm | 6.02 in | 153 mm | 3.29 in | 84 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; IP67 | Polycarbonate | 0.12 in | 3 mm | 9.45 x 6.30 in | 240 x 160 mm | Q2416PD | 8.31 x 5.83 in | 211 x 148 mm | 8.98 x 5.12 in | 228 x 130 mm |
Purchase panels separately