ProLine Gold Series Console Full Back Panel
ProLine Gold Series Console Full Back Panel
Optional Full Back Panel available for mounting components. Mounting hardware is included with the enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- 12 gauge (2.5mm) conductive steel
- Mounting hardware is included
Specifications
Thickness | 2.66 mm |
Thickness | 12 ga |
Finish | Galvanized |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.