ProLine-DD Modular Subpanel
ProLine-DD Modular Subpanel
The Subpanel mounts inside the ProLine-DD Modular Enclosures. It has glide blocks to facilitate handling and installation. Mounting hardware is included.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- 11 gauge steel construction; conductive or white painted finish
- Glide blocks to facilitate handling and installation; all mounting hardware included
Specifications
Thickness | 3.04 mm |
Thickness | 11 ga |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.