Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Kit includes two mounting channels, two straps suitable for 3-in. (76-mm) to 12-in. (305-mm) diameter pole and mounting hardware
Specifications
Specifications
- Material
- Mild Steel
- Color
- Gray
- Color Code
- ANSI 61
- Finish
- Powder Coated
- Thickness
- 12 ga
- Thickness
- 2.66 mm
Catalog Number
|
Fits Enclosure
|
Fits Enclosure
|
Fits Enclosure
|
---|---|---|---|
CPMK12 | When B = 12.00 in | When B = 305 mm | When B = 12.00 (305) |
CPMK16 | When B = 16.00 in | When B = 406 mm | When B = 16.00 (406) |
CPMK20 | When B = 20.00 in | When B = 508 mm | When B = 20.00 (508) |
CPMK24 | When B = 24.00 in | When B = 610 mm | When B = 24.00 (610) |
CPMK30 | When B = 30.00 in | When B = 762 mm | When B = 30.00 (762) |