Pole-Mount Kit
Pole-Mount Kit
Use to mount Concept, Networking and wall-mount enclosures to poles of various sizes and shapes. Simply attach the channel bar to the mounting holes at the back of the enclosure and wrap the stainless steel strap around the pole and through the bar.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Kit includes two mounting channels, two straps suitable for 3-in. (76-mm) to 12-in. (305-mm) diameter pole and mounting hardware
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.