PivotRack
PivotRack
PivotRack is used for wall mounting and securing 19-inch rack equipment for Telecommunication rooms and other locations. It provides an economical means to support remote 19-inch rack equipment. These open frame racks are ideal for high-density cabling applications while providing maximum access to equipment and cables. PivotRack is ideal for IDFs (Intermediate Distribution Frames), remote 19-inch rack equipment, building automation, security and many other applications.
Industry Standards
UL 2416 Listed; File Number E230874
Rated to 100 lbs. with a 4X safety factor
EIC 310-D
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Designed to accommodate all standard 19-inch rack equipment
- Easy, single-tool assembly reduces installation time and cost
- Central pivot in two-position mounting provides maximum versatility
- UL double lug ground holes provide easy adherence to local bonding and grounding codes
- Lanyard pin locks rack in increments of 15°, providing a stable position for cable and equipment installs
- Preassembled for fast, time-saving installation
- Temporary mounting bracket allows for rapid, single-person wall installation
- Smart packaging with hand carrying holes allows for easy transportation
- Cable tie down points, sized for up to 1-inch Velcro® straps, provided in horizontal and vertical positions in multiple locations
- Standard 24-inch deep offering to accommodate various applications
- Open design provides for maximum access to cables and equipment
- 19-inch rack fasteners (Phillips head, pilot point, black) 12-24, quantity 20, included
- Wall section made of heavy gauge, formed, cold rolled steel construction
- Welded pivoting rack section made of formed, cold rolled steel
- Tapped 12-24 holes per EIA Universal pattern standards (1/4-5/8- 5/8-1/4)
Specifications
Color | Jet Black |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 9005 |
Approval Agency Certificate
Drawing Document
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.