Pedestal System
Pedestal System
Pedestal system enables many types of enclosures and consolets to be floor mounted for optimal viewing and operating height. Various columns and bases are available to customize and configure the desired ergonomic needs. Bases and columns must be ordered separately.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Columns can be mounted on either base, through the vertical column or directly to the enclosure
- A cutout must be made in the enclosure if the wires are to come through the column
- Columns have flanges at each end and a gasketed access plate
- Screws, oil-resistant gaskets and box connector fitting are furnished with the column for joining an enclosure to the top
- Bases have leveling screws and holes for bolting to the floor
Specifications
Color Code | ANSI 61 |
Color | Gray |
Material | Mild Steel |
Finish | Powder Coated |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.