Skip to main content

Please Select Your Country/Language Preferences

Latch Kit for One-Door Type 12 Enclosure

Filter By

Filter By

There are no products to filter.

Products | 1 results (28 items)

Latch Kit for One-Door Type 12 Enclosure

Latch Kit is ideal for field installation on most standard One-Door Type 12 Enclosures.
DETAILS
Catalog Number Item Name Add to Quote action
Latch Kit 1-Door Type 12 Enclosure Keylock CCW, 1-Pt, Black, Steel
Latch Kit 1-Door Type 12 Enclosure Keylock CCW, 1-Pt, Chrome, Steel
Latch Kit 1-Door Type 12 Enclosure Keylock CCW, 3-Pt (Ht=36to48), Black, Steel
Latch Kit 1-Door Type 12 Enclosure Keylock CCW, 3-Pt (Ht=36to48), Chrome, Steel
Latch Kit 1-Door Type 12 Enclosure Keylock CCW, 3-Pt (Ht=60to72), Black, Steel
Latch Kit 1-Door Type 12 Enclosure Keylock CCW, 3-Pt (Ht=60to72), Chrome, Steel
Latch Kit 1-Door Type 12 Enclosure Keylock CCW,3-Pt (Ht=16to30), Black, Steel
Latch Kit 1-Door Type 12 Enclosure Keylock CCW,3-Pt (Ht=16to30), Chrome, Steel
Latch Kit 1-Door Type 12 Enclosure Keylock CW, 1-Pt, Black, Steel
Latch Kit 1-Door Type 12 Enclosure Keylock CW, 1-Pt, Chrome, Steel
Latch Kit 1-Door Type 12 Enclosure Keylock CW, 3-Pt (Ht=16to30), Black, Steel
Latch Kit 1-Door Type 12 Enclosure Keylock CW, 3-Pt (Ht=16to30), Chrome, Steel
Latch Kit 1-Door Type 12 Enclosure Keylock CW, 3-Pt (Ht=36to48), Black, Steel
Latch Kit 1-Door Type 12 Enclosure Keylock CW, 3-Pt (Ht=36to48), Chrome, Steel
Latch Kit 1-Door Type 12 Enclosure Keylock CW, 3-Pt (Ht=60to72), Black, Steel
Latch Kit 1-Door Type 12 Enclosure Keylock CW, 3-Pt (Ht=60to72), Chrome, Steel
Latch Kit 1-Door Type 12 Enclosure Non-lock CW, 1-Pt, Black, Steel
Latch Kit 1-Door Type 12 Enclosure Non-lock CW, 1-Pt, Chrome, Steel
Latch Kit 1-Door Type 12 Enclosure Non-lock CW, 3-Pt (Ht=16to30), Black, Steel
Latch Kit 1-Door Type 12 Enclosure Non-lock CW, 3-Pt (Ht=16to30), Chrome, Steel
Latch Kit 1-Door Type 12 Enclosure Non-lock CW, 3-Pt (Ht=36to48), Black, Steel
Latch Kit 1-Door Type 12 Enclosure Non-lock CW, 3-Pt (Ht=36to48), Chrome, Steel
Latch Kit 1-Door Type 12 Enclosure Non-lock CW, 3-Pt (Ht=60to72), Black, Steel
Latch Kit 1-Door Type 12 Enclosure Non-lock CW, 3-Pt (Ht=60to72), Chrome, Steel
Latch Kit 1-Door Type 12 Enclosure Padlock, 3-Pt (Ht=16to30), Brushed, SS304
Latch Kit 1-Door Type 12 Enclosure Padlock, 3-Pt (Ht=36to48), Brushed, SS304
Latch Kit 1-Door Type 12 Enclosure Padlock, 3-Pt (Ht=60to72), Brushed, SS304
Latch Kit Padlock 1-Point 1-Door Type 12 Enclosure, Brushed, SS304