Insulated Grounding Strap Braided
Insulated Grounding Strap Braided
Grounding Straps can be used to provide electrical continuity between metal parts which must be electrically connected. Each strap consists of a length of braided copper with a ring terminal at both ends. Braid is insulated with green and yellow striped plastic.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Each strap consists of a length of braided copper with a ring terminal at both ends
- The grounding strap is insulated with green and yellow striped plastic
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.