H2Omit Thermoelectric Dehumidifier
H2Omit Thermoelectric Dehumidifier
The H2Omit Thermoelectric Dehumidifier removes moisture from the air within an enclosure, providing an inexpensive yet highly effective way to protect electronic and electrical components from condensation.
Industry Standards
UL 508A Listed; File No. E61997
cUL Listed per C22.2 No. 14; File No. E61997
CE
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Reduces corrosion that can limit the life of internal electrical and electronic components
- Condenses moisture from internal enclosure air and standing liquids
- Built-in drain provision with plastic hose directs collected moisture to the Vent Drain (sold separately)
- Rotating side air vents direct recirculating air away from critical controls
- Mounts via DIN rail on internal panel or mounts directly onto the inside bottom of enclosure above the Vent Drain (sold separately)
- Can be used in mild steel, aluminum, stainless steel and non-metallic enclosures
- High-impact ABS shell
- Operates on 24-Volt DC power
- 4.5 A max. (84 W)
- Runs continuously above 32 F (power supply not included) *
- Removes 8 oz. of moisture in 24 hours
- Compact 6.00 x 5.50 x 5.75-inch design
- One Thermoelectric Dehumidifier includes:
- Four feet of plastic hose
- Two hose retainers
- One double-ended hose retainer
- Six inches of Velcro®
- Seven-inch strip of DIN rail
- Two mounting screws
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.