Extreme Envrs Air Conditioner, 22.29x10.23x13.64, 2300BTU 115V, SS304
Extreme Envrs Air Conditioner, 22.29x10.23x13.64, 2300BTU 115V, SS304
Catalog#: X230216G170
This Extreme Environments Air Conditioner is compact which is ideal for smaller depth enclosures. It supports an energy-efficient rotary compressor with a reliable smart controller. The top is sloped along with sloped internal surface reduicing catchpoints for water, dust and bacteria build-up. Cutout Adapter options available for enclosures with older nVent HOFFMAN or Competitive units for easy transitions to this air conditioner.
Industry Standards
UL/cUL Listed; Type 12, 4, 4X; File No. SA6453
CE
EAC
IP66/IP69/IP69K Internal Loop
IP34 External Loop
Telcordia GR-487 capable
Details
Resources
Features
- Energy-efficient rotary compressor
- R134A refrigerant
- Reliable Smart Controller on enclosure side of the unit
- 10-degree sloped top shroud, welded and ground
- Sloped internal surfaces reduce catchpoints for water, dust, bacteria build-up
- FDA-approved neoprene gasket
- No louvers on vertical surfaces allow washdown with minimal protections
- Cutout Adapter options for enclosures with older nVent HOFFMAN or Competitive units for easy transitions to new air conditioners
- Cleanable, reusable aluminum mesh filter included to protect coils for maximum cooling performance in dirty environments
- UL Listed to save customers time and money with agency approvals
- Mounting hardware, gaskets and user manual furnished with the unit
- Standard Air Conditioner models includes Active condensate management with heater strip, Power-off capability for door switch and other system requirements, Malfunction switch, Corrosion-resistant coating on condenser coil, Compressor heater, Head pressure control, Temperature range from -40 F/-40 C to 131 F/55 C
- Manifold set ships with 2 manifolds (1x supply and 1x return) and 2 sets of mounting brackets (total of 4 brackets incl. mounting hardware)
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.