Skip to main content

Please Select Your Country/Language Preferences

VM Flat Opaque Screw Cover with Knockouts Type 4X, 5.03x3.06x3.02, Lt Gray, Polyester, K

  • Enclosures are maintenance free and corrosion resistant
  • Bases and covers are made from a polyester, polycarbonate material blend that can withstand continuous temperatures up to 280°F (138°C)
  • Cover screw holes in corners are outside of the gasketed area
  • Knockouts in the base facilitate conduit entry
  • Continuous gaskets made of polyurethane foam ensure optimal integrity
Show More

Catalog #:

VM533K

VM Flat Opaque Screw Cover with Knockouts Type 4X

PRODUCT ATTRIBUTES

  • Style: Opaque cover with four non-metallic corner screws and knockouts in the base
  • Height: 5.03 in / 128 mm
  • Width: 3.06 in / 78 mm
  • Depth: 3.02 in / 77 mm
  • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
  • Material: Polyester
  • Finish: Smooth Matte
  • Color: Light Gray
  • Color Code: RAL 7035
  • Weight: 0.26 lb

ADDITIONAL PRODUCT DETAILS

The VM Series enclosure is designed for use as insulated electrical junction boxes, terminal wiring boxes, instrument housings and electrical control boxes in wet, dusty and corrosive environments.

BULLETIN NUMBER

VMV

Industry Standards

UL Listed Types 3, 3R, 4, 4X, 12, 13
CSA 3, 3R, 4, 4X, 12, 13
IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

VM Mounting Plate, 4.21x2.25x0.08, Mill, Aluminum
Catalog #: VMBP53A
  • Height: 4.21 in / 107 mm
  • Width: 2.25 in / 57 mm
  • Depth: 0.08 in / 2 mm
    • Material: Aluminum
VM Mounting Bracket, Mill, Unpainted, Aluminum, VMMB-5
Catalog #: VMMB-5
  • Material: Aluminum
VM Series Hinge Kit
VM Hinge Kit, Mill, Unpainted, Aluminum, VMHINGE-KIT
Catalog #: VMHINGE-KIT
  • Material: Aluminum
VM Hinged Window Kit, Transparent, Unpainted, Polycarbonate, VM-CTHS23
Catalog #: VM-CTHS23
  • Material: Polycarbonate
VM Hinged Window Kit, Transparent, Unpainted, Polycarbonate, VM-CTHS43
Catalog #: VM-CTHS43
  • Material: Polycarbonate

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS