VM Pushbutton Flat Opaque Screw Cover Type 4X, 5.03x3.06x3.02, Lt Gray, Polyester, PBM
- Enclosures are maintenance free and corrosion resistant
- Bases and covers are made from Valox® 357U that can withstand continuous temperatures up to 280°F (138°C)
- Cover screw holes in corners are outside of the gasketed area
- Continuous gaskets made of polyurethane foam guarantee optimal integrity
- All enclosures can be easily modified to customer specifications
PRODUCT ATTRIBUTES
- Style: 22.5 mm IEC sized push-button holes and four non-metallic corner screws
- Height: 5.03 in / 128 mm
- Width: 3.06 in / 78 mm
- Depth: 3.02 in / 77 mm
- Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
- Material: Polyester
- Finish: Smooth Low Gloss
- Color: Light Gray
- Color Code: RAL 7035
- Weight: 0.26 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
The VM Series enclosure is designed for use as insulated electrical junction boxes, terminal wiring boxes, instrument housings, electrical control boxes and push-button housings in wet, dusty and corrosive environments.
BULLETIN NUMBER
VMV
Industry Standards
UL Listed Types 3, 3R, 4, 4X, 12, 13
CSA 3, 3R, 4, 4X, 12, 13
IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS