Skip to main content

Please Select Your Country/Language Preferences

VJ Flat Opaque Cover Type 4X, 13.32x11.32x5.6, Lt Gray, FRP, HW

  • Available sized from 6x6 (152x152mm) to 30x24 (762x610mm)
  • All VJ enclosures were designed to meet the Joint Industrial Council (JIC) standards in the United States
  • Enclosures are maintenance free and corrosion resistant
  • Made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester (FRP)
  • Withstand continuous temperatures from 58°F to 302°F (-50°C to 150°C) and momentary exposure to temperatures up to 392°F (200°C)
  • Polyurethane foam-in-place gasket
  • Molded mounting flanges and cover corner ribs increase enclosure strength
  • Enclosures can be modified to customer specifications
Show More

PRODUCT ATTRIBUTES

  • Style: Stainless steel continuous hinge with corner screws
  • Height: 13.32 in / 338 mm
  • Width: 11.32 in / 288 mm
  • Depth: 5.6 in / 142 mm
  • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
  • Material: Fiberglass
  • Finish: Smooth Matte
  • Color: Light Gray
  • Color Code: RAL 7035
  • Weight: 6.3 lb

ADDITIONAL PRODUCT DETAILS

VJ enclosures are designed for use as electrical junction boxes in highly corrosive environments and provide protection for equipment and operators from indirect electrical contact.

BULLETIN NUMBER

VJ

Industry Standards

UL Listed Types 3, 3R, 4, 4X, 12 & 13
CE
AS Austrailian Standards 3131-1991
CEBEC
RoHS

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
VJ Series Back Mounting Plate
VJ Series Back Mounting Plate 12x10x0.38 Unpainted Aluminum
Catalog #: MP1210A
  • Height: 12 in / 305 mm
  • Width: 10 in / 254 mm
  • Depth: 0.38 in / 10 mm
    • Material: Aluminum
VJ Series Back Mounting Plate
VJ Series Back Mounting Plate 12x10x0.38 Brown Nonmetallic
Catalog #: MP1210N
  • Height: 12 in / 305 mm
  • Width: 10 in / 254 mm
  • Depth: 0.38 in / 10 mm
    • Material: Nonmetallic
VJ Series Back Mounting Plate
VJ Series Back Mounting Plate 12x10x0.38 Light Gray Mild Steel
Catalog #: MP1210S
  • Height: 12 in / 305 mm
  • Width: 10 in / 254 mm
  • Depth: 0.38 in / 10 mm
    • Material: Mild Steel
VJ Series Front Plates
VJ Series Front Plate 12x10x0.38 Unpainted Aluminum Kit
Catalog #: VFPH1210A-KIT
  • Height: 12 in / 305 mm
  • Width: 10 in / 254 mm
  • Depth: 0.38 in / 10 mm
    • Material: Aluminum
VJ Series Mounting Plate Standoff
VJ Mounting Plate Standoff, Mill, Unpainted, Aluminum, SO-05
Catalog #: SO-05
  • Material: Aluminum
VJ Series Mounting Plate Standoff
VJ Mounting Plate Standoff, Mill, Unpainted, Aluminum, SO-10
Catalog #: SO-10
  • Material: Aluminum
VJ Series Mounting Plate Standoff
VJ Mounting Plate Standoff, Mill, Unpainted, Aluminum, SO-20
Catalog #: SO-20
  • Material: Aluminum
VJ Series Mounting Plate Standoff
VJ Mounting Plate Standoff, Mill, Unpainted, Aluminum, SO-3.5
Catalog #: SO-3.5
  • Material: Aluminum
VJ Series Mounting Plate Standoff
VJ Mounting Plate Standoff, Mill, Unpainted, Aluminum, SO-30
Catalog #: SO-30
  • Material: Aluminum
VJ Series Mounting Plate Standoff
VJ Mounting Plate Standoff, Mill, Unpainted, Aluminum, SO-40
Catalog #: SO-40
  • Material: Aluminum
VJ Series Twist Latch Kit
VJ Twist Latch Kit VJLL-KIT, Mill, Stainless Steel 316
Catalog #: VJLL-KIT
  • Material: Stainless Steel 316
VJ Series Padlock Latch Kit
VJ Padlock Latch Kit VJPL-KIT, Mill, Stainless Steel 316
Catalog #: VJPL-KIT
  • Material: Stainless Steel 316
VJ Series Window Kit
VJ NEMA Window Kit, Transparent, Unpainted, Polycarbonate, SW32
Catalog #: SW32
  • Material: Polycarbonate
VJ Series Window Kit
VJ NEMA Window Kit, Transparent, Unpainted, Polycarbonate, SW44
Catalog #: SW44
  • Material: Polycarbonate
VJ Series Window Kit
VJ NEMA Window Kit, Transparent, Unpainted, Polycarbonate, SW84N
Catalog #: SW84N
  • Material: Polycarbonate
VJ Series Window Kit
VJ NEMA Window Kit, Transparent, Unpainted, Polycarbonate, SW84X
Catalog #: SW84X
  • Material: Polycarbonate
VJ Series Window Kit
VJ NEMA Window Kit, Transparent, Unpainted, Polycarbonate, SW97
Catalog #: SW97
  • Material: Polycarbonate

Hoffman On Demand Alternatives

HOFFMAN on Demand
VJ Fiberglass Flat Opaque Cover, Type 4X
VJ Flat Opaque Cover Type 4X, 9.32x7.32x4.9, Lt Gray, FRP, W
Catalog #: VJ806W
  • Height: 9.32 in / 237 mm
  • Width: 7.32 in / 186 mm
  • Depth: 4.92 in / 125 mm
    • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
    • Product Family: VJ
    • Material: Fiberglass
HOFFMAN on Demand
VJ Fiberglass Flat Opaque Cover, Type 4X
VJ Flat Opaque Cover Type 4X, 9.32x7.32x4.9, Lt Gray, FRP, HWPL
Catalog #: VJ806HWPL1
  • Height: 9.32 in / 237 mm
  • Width: 7.32 in / 186 mm
  • Depth: 4.92 in / 125 mm
    • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
    • Product Family: VJ
    • Material: Fiberglass
HOFFMAN on Demand
VJ Fiberglass Flat Opaque Cover, Type 4X
VJ Flat Opaque Cover Type 4X, 30.91x25.47x11.0, Lt Gray, FRP, HWPL
Catalog #: VJ3024HWPL
  • Height: 31.47 in / 799 mm
  • Width: 25.47 in / 647 mm
  • Depth: 10.92 in / 277 mm
    • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
    • Product Family: VJ
    • Material: Fiberglass
HOFFMAN on Demand
VJ Fiberglass Flat Opaque Cover, Type 4X
VJ Flat Opaque Cover Type 4X, 21.32x17.32x11.6, Lt Gray, FRP, HWPL
Catalog #: VJ2016HWPL2
  • Height: 21.32 in / 542 mm
  • Width: 17.32 in / 440 mm
  • Depth: 11.57 in / 294 mm
    • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
    • Product Family: VJ
    • Material: Fiberglass
HOFFMAN on Demand
VJ Fiberglass Flat Opaque Cover, Type 4X
VJ Flat Opaque Cover Type 4X, 19.32x17.32x9.6, Lt Gray, FRP, HWPL
Catalog #: VJ1816HWPL2
  • Height: 19.32 in / 491 mm
  • Width: 17.32 in / 440 mm
  • Depth: 9.58 in / 243 mm
    • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
    • Product Family: VJ
    • Material: Fiberglass
HOFFMAN on Demand
VJ Fiberglass Flat Opaque Cover, Type 4X
VJ Flat Opaque Cover Type 4X, 17.32x15.32x6.6, Lt Gray, FRP, HWPL
Catalog #: VJ1614HWPL2
  • Height: 17.32 in / 440 mm
  • Width: 15.32 in / 389 mm
  • Depth: 6.67 in / 169 mm
    • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
    • Product Family: VJ
    • Material: Fiberglass
HOFFMAN on Demand
VJ Fiberglass Flat Opaque Cover, Type 4X
VJ Flat Opaque Cover Type 4X, 15.32x13.32x6.6, Lt Gray, FRP, HWPL
Catalog #: VJ1412HWPL2
  • Height: 15.32 in / 389 mm
  • Width: 13.32 in / 338 mm
  • Depth: 6.6 in / 168 mm
    • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
    • Product Family: VJ
    • Material: Fiberglass
HOFFMAN on Demand
VJ Fiberglass Flat Opaque Cover, Type 4X
VJ Flat Opaque Cover Type 4X, 15.32x13.32x6.6, Lt Gray, FRP, HW
Catalog #: VJ1412HW
  • Height: 15.32 in / 389 mm
  • Width: 13.32 in / 338 mm
  • Depth: 6.6 in / 168 mm
    • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
    • Product Family: VJ
    • Material: Fiberglass
HOFFMAN on Demand
VJ Fiberglass Flat Opaque Cover, Type 4X
VJ Flat Opaque Cover Type 4X, 13.32x11.32x5.6, Lt Gray, FRP, W
Catalog #: VJ1210W
  • Height: 13.32 in / 338 mm
  • Width: 11.32 in / 288 mm
  • Depth: 5.6 in / 142 mm
    • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
    • Product Family: VJ
    • Material: Fiberglass
HOFFMAN on Demand
VJ Fiberglass Flat Opaque Cover, Type 4X
VJ Flat Opaque Cover Type 4X, 13.32x11.32x5.6, Lt Gray, FRP, HWPL
Catalog #: VJ1210HWPL2
  • Height: 13.32 in / 338 mm
  • Width: 11.32 in / 288 mm
  • Depth: 5.6 in / 142 mm
    • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
    • Product Family: VJ
    • Material: Fiberglass
HOFFMAN on Demand
VJ Fiberglass Flat Opaque Cover, Type 4X
VJ Flat Opaque Cover Type 4X, 13.32x11.32x5.6, Lt Gray, FRP, HWLL
Catalog #: VJ1210HWLL2
  • Height: 13.32 in / 338 mm
  • Width: 11.32 in / 288 mm
  • Depth: 5.6 in / 142 mm
    • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
    • Product Family: VJ
    • Material: Fiberglass
HOFFMAN on Demand
VJ Fiberglass Flat Opaque Cover, Type 4X
VJ Flat Opaque Cover Type 4X, 13.32x11.32x5.6, Lt Gray, FRP, HW
Catalog #: VJ1210HW
  • Height: 13.32 in / 338 mm
  • Width: 11.32 in / 288 mm
  • Depth: 5.6 in / 142 mm
    • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
    • Product Family: VJ
    • Material: Fiberglass
HOFFMAN on Demand
VJ Fiberglass Flat Opaque Cover, Type 4X
VJ Flat Opaque Cover Type 4X, 11.32x9.32x5.4, Lt Gray, FRP, HWPL
Catalog #: VJ1008HWPL1
  • Height: 11.32 in / 288 mm
  • Width: 9.32 in / 237 mm
  • Depth: 5.43 in / 138 mm
    • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
    • Product Family: VJ
    • Material: Fiberglass
HOFFMAN on Demand
VJ Fiberglass Flat Opaque Cover, Type 4X
VJ Flat Opaque Cover Type 4X, 11.32x9.32x5.4, Lt Gray, FRP, HW
Catalog #: VJ1008HW
  • Height: 11.32 in / 288 mm
  • Width: 9.32 in / 237 mm
  • Depth: 5.43 in / 138 mm
    • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
    • Product Family: VJ
    • Material: Fiberglass