Skip to main content

Please Select Your Country/Language Preferences

Vortex A/C Enclosure Cooler, Hazardous Location, 2500 BTU/Hr, Gray Polycarbonate

  • Approved for a 175 F (80 C) maximum ambient temperature in Class I, Div. 2; Class II, Div. 2; and Class III areas
  • Mechanical thermostat reduces energy consumption
  • Top, side, and front mount allows for versatile installation in confined areas
  • Quieter operation with noise level of 60-75 dB
  • Supplied with five-micron, automatic drain compressed air filter, cold ducting kit, cold air muffler, and check valve
  • Cooling capacities up to 5000 BTU/Hr. (1465 W)
Show More

Catalog #:

VHL25160

Vortex A/C Enclosure Coolers, Hazardous Location

PRODUCT ATTRIBUTES

  • Height: 8 in / 203.2 mm
  • Width: 4.75 in / 120.65 mm
  • Depth: 5.38 in / 136.652 mm
  • Nominal Capacity Btu/h: 2500 Btu/h
  • Nominal Capacity Watts: 733 W
  • Material: Polycarbonate
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Smooth Matte
  • Weight: 8 lb

ADDITIONAL PRODUCT DETAILS

Hazardous Location Vortex A/C Enclosure Coolers keep enclosures cool, clean and protected even in hazardous environments. These systems are ideal for applications where compressed air is available in Hazardous Locations. With almost no moving parts, these systems are highly reliable and virtually maintenance free.

BULLETIN NUMBER

MCLH

Industry Standards

UL Classified for Class 1, Div. 2, Groups A through D; Class II, Div. 2, Groups F & G; and Class III locations (when used with an approved purge/pressurization system); File No. E364567.
Maintains UL/cUL Type 4, 4X when properly installed on a UL/cUL Type 4, 4X enclosure.
Hazardous Location Models:

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Vortex Air Filters; 26948; VAAF15; 26953; VAAF25; 26954; VAAF50.
Vortex Cooling Air Filter Up to 25000 BTU
Catalog #: VAAF25
  • Product Family: Vortex
  • Material: Polycarbonate
Vortex Air Filters; 26948; VAAF15; 26953; VAAF25; 26954; VAAF50.
Vortex Cooling Oil Filter Up to 5000 BTU
Catalog #: VCOF25
  • Product Family: Vortex
  • Material: Polycarbonate
Vortex Generators; Generator kits; 26955; VAGK09; 26956; VAGK15; 26957; VAGK25
Vortex Cooler Generator Kit Use with 2500 and 5000 BTU
Catalog #: VAGK25
  • Product Family: Vortex
  • Material: Nylon
2100 Hoffman Way, Anoka, MN 55303, PH 763 422 2211, hoffmanonline.com
VHL Series Hazardous Location Vortex Air Conditioner Ducting
Catalog #: VHLDK
  • Product Family: Vortex

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS