VJ Series Front Plate 16x14x0.38 Unpainted Aluminum
- Allows convenient component mounting toward the front of VJ enclosures
PRODUCT ATTRIBUTES
- Height: 16 in / 406 mm
- Width: 14 in / 356 mm
- Depth: 0.38 in / 10 mm
- Material: Aluminum
- Finish: Mill
- Color: Unpainted
- Thickness: 0.1 in / 2.5 mm
- Style: Aluminum
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
VJ Front Plates allow convenient component mounting toward the front of VJ enclosures.
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS