Skip to main content

Please Select Your Country/Language Preferences

Vortex Cooling Oil Filter Up to 1500 BTU

  • 125 F (52 C) maximum
  • 150 psig maximum pressure
Show More

Catalog #:

VCOF17

Vortex Accessory Oil filters

PRODUCT ATTRIBUTES

  • Material: Polycarbonate
  • Use With: Up to 1700 BTU/Hr.
  • Color: Black
  • Finish: Transparent
  • Weight: 1.4 lb

ADDITIONAL PRODUCT DETAILS

Vortex Accessory Oil filters are .01 micron oil removal filters with automatic condensate drain.

Polycarbonate bowl with metal

BULLETIN NUMBER

MCLY

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS