Skip to main content

Please Select Your Country/Language Preferences

Vortex Cooler, Type 12 900 BTU

  • Five-micron airline filter, 115 V solenoid
  • Thermostat
  • Ducting kit
  • Cooling capacities to 2500 BTU/Hr. (733 W)
Show More

Catalog #:

VC0916012

Vortex Coolers Indoor/Outdoor

PRODUCT ATTRIBUTES

  • Height: 10.75 in / 273.05 mm
  • Width: 1.75 in / 44.45 mm
  • Depth: 1.75 in / 44.45 mm
  • Nominal Capacity Btu/h: 900 Btu/h
  • Nominal Capacity Watts: 264 W
  • Nominal Voltage: 115 V
  • Voltage AC: 100 V
  • Material: Aluminum
  • Finish: Brushed
  • Color: Unpainted
  • Weight: 4.9 lb

ADDITIONAL PRODUCT DETAILS

Powered by compressed air, Vortex Cooling Systems generate chilled air to cool small enclosures without refrigerants or moving parts. These systems are exceptionally reliable and low maintenance, even in the harshest and dirtiest environments.

BULLETIN NUMBER

MCL

Industry Standards

UL508 Listed; Type 4; File No. E187045 (Type 4 Models)
UL508 Listed; Type 4X; File No. E187045 (Type 4X Models)
UL508 Listed; Type 12; File No. E187045 (Type 12 Models)
NEMA Type 4 Models:
Maintains UL/cUL Type 4 when properly installed on a UL/cUL Type 4 enclosure.
NEMA Type 4X Models:
Maintains UL/cUL Type 4X when properly installed on a UL/cUL Type 4X enclosure.
NEMA Type 12 Models:
Maintains UL/cUL Type 12 when properly installed on a UL/cUL Type 12 enclosure.

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Vortex Air Filters; 26948; VAAF15; 26953; VAAF25; 26954; VAAF50.
Vortex Cooling Oil Filter Up to 1500 BTU
Catalog #: VCOF17
  • Product Family: Vortex
  • Material: Polycarbonate

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS