Vortex Cooler Generator Kit Use with 2500 and 5000 BTU
- Replacements for 900, 1500, 2500 and 5000 BTU/Hr. Vortex Coolers.
PRODUCT ATTRIBUTES
- Material: Nylon
- Use With: 5000 BTU/Hr. models
- Color: Red
- Finish: Smooth Gloss
- Weight: 0.2 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
nVent HOFFMAN Vortex generators are replacements for 900, 1500, 2500 and 5000 BTU/Hr. Vortex Coolers.
BULLETIN NUMBER
MCLV
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS