Skip to main content

Please Select Your Country/Language Preferences

Vortex Cooler Generator Kit Use with 900 BTU

  • Replacements for 900, 1500, 2500 and 5000 BTU/Hr. Vortex Coolers.
Show More

Catalog #:

VAGK09

Vortex Coolers Generator Kits

PRODUCT ATTRIBUTES

  • Material: Nylon
  • Use With: 900 BTU/Hr. models
  • Color: Red
  • Finish: Smooth Gloss
  • Weight: 0.2 lb

ADDITIONAL PRODUCT DETAILS

nVent HOFFMAN Vortex generators are replacements for 900, 1500, 2500 and 5000 BTU/Hr. Vortex Coolers.

BULLETIN NUMBER

MCLV

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS