Vortex Cooling Air Filter Up to 5000 BTU
- Polycarbonate bowl with metal
- 125 F (52 C) maximum
- 150 psig maximum pressure
PRODUCT ATTRIBUTES
- Material: Polycarbonate
- Use With: Up to 5000 BTU/Hr.
- Color: Light Gray
- Finish: Transparent
- Weight: 1.8 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Vortex Accessory Filters are 5 micron, automatic drain, compressed air filters.
BULLETIN NUMBER
MCLV
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS