Quiet Vortex Cooler, Type 12 2500 BTU
- Quieter operation with noise level of 60-75 dB
- Top, side, and front mount allows for versatile installation in confined areas
- Operates in environments up to 175 F (80 C)
- Cooling capacities up to 5000 BTU/Hr. (1465 W)
- Mechanical thermostat reduces energy consumption
- NEMA Type 4,4X models are polycarbonate and stainless steel exterior; aluminum and brass internal components
- NEMA Type 12 models are polycarbonate and aluminum exterior; aluminum and brass internal components
- Supplied with five-micron, automatic drain compressed air filter, cold ducting kit, and cold air muffler
PRODUCT ATTRIBUTES
- Height: 8 in / 203.2 mm
- Width: 4.75 in / 120.65 mm
- Depth: 5.38 in / 136.652 mm
- Nominal Capacity Btu/h: 2500 Btu/h
- Nominal Capacity Watts: 733 W
- Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X
- Material: Polycarbonate
- Color: Light Gray
- Color Code: RAL 7035
- Finish: Smooth Matte
- Weight: 5.7 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Vortex A/C Enclosure Coolers keep enclosures cool, clean and protected even in the harshest environments. Offering flexible installation, these enclosure coolers are ideal in space-restrictive areas where compressed air is readily available. With almost no moving parts, these enclosure coolers are highly reliable and virtually maintenance free.
BULLETIN NUMBER
MCLV
Industry Standards
Maintains UL/cUL Type 4, 4X when properly installed on a UL/cUL Type 4, 4X enclosure. (Type 4, 4X Models)
UL508 Listed; Type 4, 4X; File No. E249700 (Type 4, 4X Models)
Maintains UL/cUL Type 12 when properly installed on a UL/cUL Type 12 enclosure. (Type 12 Models)
UL508 Listed; Type 12; File No. E249700 (Type 12 Models)
NEMA Type 4,4X Models:
IP66
NEMA Type 12 Models:
IP54
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS