Skip to main content

Please Select Your Country/Language Preferences

Quiet Vortex Cooler, Type 12 900 BTU

  • Quieter operation with noise level of 60-75 dB
  • Top, side, and front mount allows for versatile installation in confined areas
  • Operates in environments up to 175 F (80 C)
  • Cooling capacities up to 5000 BTU/Hr. (1465 W)
  • Mechanical thermostat reduces energy consumption
  • NEMA Type 4,4X models are polycarbonate and stainless steel exterior; aluminum and brass internal components
  • NEMA Type 12 models are polycarbonate and aluminum exterior; aluminum and brass internal components
  • Supplied with five-micron, automatic drain compressed air filter, cold ducting kit, and cold air muffler
Show More

Catalog #:

VA0916012

Quiet Vortex A/C Enclosure Coolers, Type 4/4X/12

PRODUCT ATTRIBUTES

  • Height: 8 in / 203.2 mm
  • Width: 4.75 in / 120.65 mm
  • Depth: 5.38 in / 136.652 mm
  • Nominal Capacity Btu/h: 900 Btu/h
  • Nominal Capacity Watts: 264 W
  • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X
  • Material: Polycarbonate
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Smooth Matte
  • Weight: 5.7 lb

ADDITIONAL PRODUCT DETAILS

Vortex A/C Enclosure Coolers keep enclosures cool, clean and protected even in the harshest environments. Offering flexible installation, these enclosure coolers are ideal in space-restrictive areas where compressed air is readily available. With almost no moving parts, these enclosure coolers are highly reliable and virtually maintenance free.

BULLETIN NUMBER

MCLV

Industry Standards

Maintains UL/cUL Type 4, 4X when properly installed on a UL/cUL Type 4, 4X enclosure. (Type 4, 4X Models)
UL508 Listed; Type 4, 4X; File No. E249700 (Type 4, 4X Models)
Maintains UL/cUL Type 12 when properly installed on a UL/cUL Type 12 enclosure. (Type 12 Models)
UL508 Listed; Type 12; File No. E249700 (Type 12 Models)
NEMA Type 4,4X Models:
IP66
NEMA Type 12 Models:
IP54

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Vortex Air Filters; 26948; VAAF15; 26953; VAAF25; 26954; VAAF50.
Vortex Cooling Air Filter Up to 1500 BTU
Catalog #: VAAF15
  • Product Family: Vortex
  • Material: Polycarbonate
Vortex Air Filters; 26948; VAAF15; 26953; VAAF25; 26954; VAAF50.
Vortex Cooling Oil Filter Up to 1500 BTU
Catalog #: VCOF17
  • Product Family: Vortex
  • Material: Polycarbonate
Vortex Generators; Generator kits; 26955; VAGK09; 26956; VAGK15; 26957; VAGK25
Vortex Cooler Generator Kit Use with 900 BTU
Catalog #: VAGK09
  • Product Family: Vortex
  • Material: Nylon
Vortex Air Ducting; VADK124X; VHLDK
Quiet Vortex Cooler Air Duct
Catalog #: VADK124X
  • Product Family: Vortex

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS