TFP Replacement Filter Type 12 for TFP4 Fan Quantity 5, 4-inch, Light Gray, Aluminum
TFP Replacement Filter Type 12 for TFP4 Fan Quantity 5, 4-inch, Light Gray, Aluminum
Catalog#: TFLT4UL12
Optional grilles offer the choice of stainless steel or black ABS plastic. These grilles replace the standard RAL 7035 gray composite or stainless steel grilles on both fan and exhaust packages. Standard replacement filters are washable foam (Type 1) or disposable (Type 12). To maintain UL Type 12 rating on the enclosure, UL Type 12 filters must be used on the fan package inlet. Washable aluminum filters are also available. Aluminum filters are compatible with Type 1 systems only. Type 12 air filters are not washable.
Details
Resources
Features
- Optional grilles offer the choice of stainless steel or black ABS plastic
- These grilles replace the standard RAL 7035 gray composite or stainless steel grilles on both fan and exhaust packages
- Standard replacement filters are washable foam (Type 1) or disposable (Type 12)
- To maintain UL Type 12 rating on the enclosure, UL Type 12 filters must be used on the fan package inlet
- Washable aluminum filters are also available
- Aluminum filters are compatible with Type 1 systems only
- Type 12 air filters are not washable
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.