Skip to main content

Please Select Your Country/Language Preferences

Thermoelectric Condensate Manager TE09, .75x5.50x2.50, Lt Gray, Steel

  • Drains condensation to bottom of enclosure via vent drain (vent drain included with package)
  • Utilizes existing mounting holes and fasteners of thermoelectric cooler that requires no additional mounting
  • Maintains the integrity of Type 4 or Type 4X enclosure
  • Items ending in SS4 are stainless steel
  • Items ending in NM are non-metallic
Show More

Catalog #:

TEC60WCMNM

Thermoelectric Condensate Manager

PRODUCT ATTRIBUTES

  • Height: 0.75 in / 19.05 mm
  • Width: 5.5 in / 139.7 mm
  • Depth: 2.5 in / 63.5 mm
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Light Gray
  • Color Code: RAL 7035
  • Thickness: 16 ga / 1.52 mm
  • Weight: 1.4 lb

ADDITIONAL PRODUCT DETAILS

Thermoelectric Condensate Manager drains condensation to bottom of enclosure via vent drain. Includes all required hardware and vent drain.

BULLETIN NUMBER

MDAC

Industry Standards

Maintains UL/cUL Type 3R, 12, 4 and 4X rating when properly installed

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS