Thermoelectric Condensate Manager TE16, .75x7.44x2.50, Lt Gray, Steel
- Drains condensation to bottom of enclosure via vent drain (vent drain included with package)
- Utilizes existing mounting holes and fasteners of thermoelectric cooler that requires no additional mounting
- Maintains the integrity of Type 4 or Type 4X enclosure
- Items ending in SS4 are stainless steel
- Items ending in NM are non-metallic
PRODUCT ATTRIBUTES
- Height: 0.75 in / 19.05 mm
- Width: 7.44 in / 188.976 mm
- Depth: 2.5 in / 63.5 mm
- Material: Mild Steel
- Finish: Powder Coated
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 16 ga / 1.52 mm
- Weight: 1.5 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Thermoelectric Condensate Manager drains condensation to bottom of enclosure via vent drain. Includes all required hardware and vent drain.
BULLETIN NUMBER
MDAC
Industry Standards
Maintains UL/cUL Type 3R, 12, 4 and 4X rating when properly installed
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS