Breadcrumb
- Home
- ...
- Climate Control
- Thermoelectric Coolers
- Thermoelectric Coolers Indoor/Outdoor
- Thermoelectric Cooler TE12 24V with Shroud, 12.00x6.18x7.43, Lt Gray, Steel
Thermoelectric Cooler TE12 24V with Shroud, 12.00x6.18x7.43, Lt Gray, Steel
Thermoelectric Cooler TE12 24V with Shroud, 12.00x6.18x7.43, Lt Gray, Steel
Catalog#: TE121024010
Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures. No condensers, compressors or filters are required making it a reliable solution for demanding low-maintenance environments and low noise.
Operates on the Peltier effect for cooling or heating
Industry Standards
UR, cUR Recognized; Type 12, 3R, 4, 4X; File No. SA6453
CE
IP 65
Details
Resources
3D models
Related Accessories
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Features
- Operates on the Peltier effect for cooling or heating
- Contains no refrigerant, making it earth friendly
- Filterless design reduces maintenance requirements
- Compressor-free air conditioning for demanding indoor and outdoor applications
- Prewired with simple terminal block for easy wiring connections
- Shrouded and unshrouded models included in standard packages
- Operating temperature range -40 C (-40 F) to 55 C (131 F)
- Partial recess mount
- DC Powered operation for 24V and 48V applications
- Low profile design allows for mounting vertically and horizontally on any enclosure to avoid interference with internal components
Specifications
Bulletin Number
MCLT
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
Concept HMI Enclosure Black Handle Type 4, 420x450x120mm, Light Gray, Mild Steel
Catalog#:
CP424512
Height (H):
16.54 in / 420 mm
Width (W):
17.72 in / 450 mm
Depth (D):
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 550x600x180mm, Light Gray, Mild Steel
Catalog#:
CP556018B
Height:
21.65 in / 550 mm
Width:
23.62 in / 600 mm
Depth:
7.09 in / 180 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 400x500x120mm, Light Gray, Mild Steel
Catalog#:
CP405012B
Height:
15.75 in / 400 mm
Width:
19.69 in / 500 mm
Depth:
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Black Handle Type 4, 520x550x300mm, Light Gray, Mild Steel
Catalog#:
CP525530
Height (H):
20.67 in / 525 mm
Width (W):
21.65 in / 550 mm
Depth (D):
11.8 in / 300 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Black Handle Type 4, 350x450x300mm, Light Gray, Mild Steel
Catalog#:
CP354530
Height (H):
13.78 in / 350 mm
Width (W):
17.72 in / 450 mm
Depth (D):
11.8 in / 300 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 480x600x300mm, Light Gray, Mild Steel
Catalog#:
CP486030B
Height:
18.9 in / 480 mm
Width:
23.62 in / 600 mm
Depth:
11.8 in / 300 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 470x500x300mm, Light Gray, Mild Steel
Catalog#:
CP475030B
Height:
18.7 in / 475 mm
Width:
19.69 in / 500 mm
Depth:
11.8 in / 300 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 320x350x120mm, Light Gray, Mild Steel
Catalog#:
CP323512B
Height:
12.6 in / 320 mm
Width:
13.78 in / 350 mm
Depth:
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Black Handle Type 4, 470x500x120mm, Light Gray, Mild Steel
Catalog#:
CP475012
Height (H):
18.5 in / 470 mm
Width (W):
19.69 in / 500 mm
Depth (D):
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Black Handle Type 4, 250x350x120mm, Light Gray, Mild Steel
Catalog#:
CP253512
Height (H):
9.84 in / 250 mm
Width (W):
13.78 in / 350 mm
Depth (D):
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 450x550x120mm, Light Gray, Mild Steel
Catalog#:
CP455512B
Height:
17.72 in / 450 mm
Width:
21.65 in / 550 mm
Depth:
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
HOFFMAN on Demand
Concept HMI Enclosure Black Handle Type 4, 420x450x180mm, Light Gray, Mild Steel
Catalog#:
CP424518
Height (H):
16.54 in / 420 mm
Width (W):
17.72 in / 450 mm
Depth (D):
7.09 in / 180 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 550x600x300mm, Light Gray, Mild Steel
Catalog#:
CP556030B
Height:
21.85 in / 555 mm
Width:
23.62 in / 600 mm
Depth:
11.8 in / 300 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 400x500x180mm, Light Gray, Mild Steel
Catalog#:
CP405018B
Height:
15.75 in / 400 mm
Width:
19.69 in / 500 mm
Depth:
7.09 in / 180 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Black Handle Type 4, 550x600x120mm, Light Gray, Mild Steel
Catalog#:
CP556012
Height (H):
21.65 in / 550 mm
Width (W):
23.62 in / 600 mm
Depth (D):
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
HOFFMAN on Demand
Concept HMI Enclosure Black Handle Type 4, 370x400x120mm, Light Gray, Mild Steel
Catalog#:
CP374012
Height (H):
14.57 in / 370 mm
Width (W):
15.75 in / 400 mm
Depth (D):
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 520x550x120mm, Light Gray, Mild Steel
Catalog#:
CP525512B
Height:
20.47 in / 520 mm
Width:
21.65 in / 550 mm
Depth:
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
HOFFMAN on Demand
Concept HMI Enclosure Black Handle Type 4, 480x600x180mm, Light Gray, Mild Steel
Catalog#:
CP486018
Height (H):
18.9 in / 480 mm
Width (W):
23.62 in / 600 mm
Depth (D):
7.09 in / 180 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 350x450x120mm, Light Gray, Mild Steel
Catalog#:
CP354512B
Height:
13.78 in / 350 mm
Width:
17.72 in / 450 mm
Depth:
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
HOFFMAN on Demand
Concept HMI Enclosure Black Handle Type 4, 470x500x180mm, Light Gray, Mild Steel
Catalog#:
CP475018
Height (H):
18.5 in / 470 mm
Width (W):
19.69 in / 500 mm
Depth (D):
7.09 in / 180 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
HOFFMAN on Demand
Concept HMI Enclosure Black Handle Type 4, 300x400x120mm, Light Gray, Mild Steel
Catalog#:
CP304012
Height (H):
11.81 in / 300 mm
Width (W):
15.75 in / 400 mm
Depth (D):
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 450x550x180mm, Light Gray, Mild Steel
Catalog#:
CP455518B
Height:
17.72 in / 450 mm
Width:
21.65 in / 550 mm
Depth:
7.09 in / 180 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Black Handle Type 4, 420x450x300mm, Light Gray, Mild Steel
Catalog#:
CP424530
Height (H):
16.73 in / 425 mm
Width (W):
17.72 in / 450 mm
Depth (D):
11.8 in / 300 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 400x500x300mm, Light Gray, Mild Steel
Catalog#:
CP405030B
Height:
15.75 in / 400 mm
Width:
19.69 in / 500 mm
Depth:
11.8 in / 300 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
HOFFMAN on Demand
Concept HMI Enclosure Black Handle Type 4, 550x600x180mm, Light Gray, Mild Steel
Catalog#:
CP556018
Height (H):
21.85 in / 550 mm
Width (W):
23.62 in / 600 mm
Depth (D):
7.09 in / 180 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
HOFFMAN on Demand
Concept HMI Enclosure Black Handle Type 4, 400x500x120mm, Light Gray, Mild Steel
Catalog#:
CP405012
Height (H):
15.75 in / 400 mm
Width (W):
19.69 in / 500 mm
Depth (D):
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 520x550x180mm, Light Gray, Mild Steel
Catalog#:
CP525518B
Height:
20.47 in / 520 mm
Width:
21.65 in / 550 mm
Depth:
7.09 in / 180 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Black Handle Type 4, 480x600x300mm, Light Gray, Mild Steel
Catalog#:
CP486030
Height (H):
18.9 in / 480 mm
Width (W):
23.62 in / 600 mm
Depth (D):
11.8 in / 300 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 350x450x180mm, Light Gray, Mild Steel
Catalog#:
CP354518B
Height:
13.78 in / 350 mm
Width:
17.72 in / 450 mm
Depth:
7.09 in / 180 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Black Handle Type 4, 470x500x300mm, Light Gray, Mild Steel
Catalog#:
CP475030
Height (H):
18.7 in / 475 mm
Width (W):
19.69 in / 500 mm
Depth (D):
11.8 in / 300 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
HOFFMAN on Demand
Concept HMI Enclosure Black Handle Type 4, 320x350x120mm, Light Gray, Mild Steel
Catalog#:
CP323512
Height (H):
12.6 in / 320 mm
Width (W):
13.78 in / 350 mm
Depth (D):
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 450x550x300mm, Light Gray, Mild Steel
Catalog#:
CP455530B
Height:
17.72 in / 450 mm
Width:
21.65 in / 550 mm
Depth:
11.8 in / 300 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
HOFFMAN on Demand
Concept HMI Enclosure Black Handle Type 4, 450x550x120mm, Light Gray, Mild Steel
Catalog#:
CP455512
Height (H):
17.72 in / 450 mm
Width (W):
21.65 in / 550 mm
Depth (D):
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 420x450x120mm, Light Gray, Mild Steel
Catalog#:
CP424512B
Height:
16.54 in / 420 mm
Width:
17.72 in / 450 mm
Depth:
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
HOFFMAN on Demand
Concept HMI Enclosure Black Handle Type 4, 550x600x300mm, Light Gray, Mild Steel
Catalog#:
CP556030
Height (H):
21.85 in / 555 mm
Width (W):
23.62 in / 600 mm
Depth (D):
11.8 in / 300 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
HOFFMAN on Demand
Concept HMI Enclosure Black Handle Type 4, 400x500x180mm, Light Gray, Mild Steel
Catalog#:
CP405018
Height (H):
15.75 in / 400 mm
Width (W):
19.69 in / 500 mm
Depth (D):
7.09 in / 180 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 520x550x300mm, Light Gray, Mild Steel
Catalog#:
CP525530B
Height:
20.67 in / 525 mm
Width:
21.65 in / 550 mm
Depth:
11.8 in / 300 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 350x450x300mm, Light Gray, Mild Steel
Catalog#:
CP354530B
Height:
13.78 in / 350 mm
Width:
17.72 in / 450 mm
Depth:
11.8 in / 300 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Black Handle Type 4, 520x550x120mm, Light Gray, Mild Steel
Catalog#:
CP525512
Height (H):
20.47 in / 520 mm
Width (W):
21.65 in / 550 mm
Depth (D):
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Black Handle Type 4, 480x600x120mm, Light Gray, Mild Steel
Catalog#:
CP486012
Height (H):
18.9 in / 480 mm
Width (W):
23.62 in / 600 mm
Depth (D):
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
HOFFMAN on Demand
Concept HMI Enclosure Black Handle Type 4, 350x450x120mm, Light Gray, Mild Steel
Catalog#:
CP354512
Height (H):
13.78 in / 350 mm
Width (W):
17.72 in / 450 mm
Depth (D):
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 470x500x120mm, Light Gray, Mild Steel
Catalog#:
CP475012B
Height:
18.5 in / 470 mm
Width:
19.69 in / 500 mm
Depth:
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 250x350x120mm, Light Gray, Mild Steel
Catalog#:
CP253512B
Height:
9.84 in / 250 mm
Width:
13.78 in / 350 mm
Depth:
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Black Handle Type 4, 450x550x180mm, Light Gray, Mild Steel
Catalog#:
CP455518
Height (H):
17.72 in / 450 mm
Width (W):
21.65 in / 550 mm
Depth (D):
7.09 in / 180 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 420x450x180mm, Light Gray, Mild Steel
Catalog#:
CP424518B
Height:
16.54 in / 420 mm
Width:
17.72 in / 450 mm
Depth:
7.09 in / 180 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Black Handle Type 4, 400x500x300mm, Light Gray, Mild Steel
Catalog#:
CP405030
Height (H):
15.75 in / 400 mm
Width (W):
19.69 in / 500 mm
Depth (D):
11.8 in / 300 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 550x600x120mm, Light Gray, Mild Steel
Catalog#:
CP556012B
Height:
21.65 in / 550 mm
Width:
23.62 in / 600 mm
Depth:
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 370x400x120mm, Light Gray, Mild Steel
Catalog#:
CP374012B
Height:
14.57 in / 370 mm
Width:
15.75 in / 400 mm
Depth:
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Black Handle Type 4, 520x550x180mm, Light Gray, Mild Steel
Catalog#:
CP525518
Height (H):
20.47 in / 520 mm
Width (W):
21.65 in / 550 mm
Depth (D):
7.09 in / 180 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 480x600x180mm, Light Gray, Mild Steel
Catalog#:
CP486018B
Height:
18.9 in / 480 mm
Width:
23.62 in / 600 mm
Depth:
7.09 in / 180 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
HOFFMAN on Demand
Concept HMI Enclosure Black Handle Type 4, 350x450x180mm, Light Gray, Mild Steel
Catalog#:
CP354518
Height (H):
13.78 in / 350 mm
Width (W):
17.72 in / 450 mm
Depth (D):
7.09 in / 180 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 470x500x180mm, Light Gray, Mild Steel
Catalog#:
CP475018B
Height:
18.5 in / 470 mm
Width:
19.69 in / 500 mm
Depth:
7.09 in / 180 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 300x400x120mm, Light Gray, Mild Steel
Catalog#:
CP304012B
Height:
11.81 in / 300 mm
Width:
15.75 in / 400 mm
Depth:
4.72 in / 120 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Black Handle Type 4, 450x550x300mm, Light Gray, Mild Steel
Catalog#:
CP455530
Height (H):
17.72 in / 450 mm
Width (W):
21.65 in / 550 mm
Depth (D):
11.8 in / 300 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
Concept HMI Enclosure Blue Handle Type 4, 420x450x300mm, Light Gray, Mild Steel
Catalog#:
CP424530B
Height:
16.73 in / 425 mm
Width:
17.72 in / 450 mm
Depth:
11.8 in / 300 mm
Protection Rating:
NEMA Type 12; NEMA Type 4; IP66
Product Family:
Concept
Material:
Mild Steel
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.