Fan Shroud Kits Type 3R, fits 6-inch fan, Brushed, Stainless Steel 304
Fan Shroud Kits Type 3R, fits 6-inch fan, Brushed, Stainless Steel 304
Catalog#: T6S3RSS
Fan Shroud Kit, Type 3R, protects enclosure openings from rain, sleet and snow. It comes with a gasket, ventilation screen, and is available in both painted mild steel and stainless steel.
Industry Standards
UL 508A Listed; Type 3R; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R; File No. E61997
Maintains UL/cUL Type 3R rating when properly installed on UL/cUL Type 3R enclosure.
NEMA/EEMAC Type 3R
IEC 60529, IP22
Details
Resources
Features
- Two fan shrouds per package
- Perforated ventilation screen
- Pressure-sensitive adhesive-backed gasket and mounting hardware
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.