T-Series Mid-Size Outdoor without Heat, T50 12000 BTU 230v
- Compact footprint to minimize real estate and maximize capacity
- Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
- R134A or R-407C refrigerant
- Models for 115, 230 and 460 VAC power input
- Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C
- Reliable mechanical thermostat on enclosure side of the unit
- Dual condenser-side air movers for performance redundancy
- Painted galvanized sheet-metal or stainless steel cover for rugged factory and outdoor environments
- Easy-mount flanges for simple installation
- Every unit functionally tested before shipping
- Exterior and fully recessed mounting options on many models
- Standard Outdoor Air Conditioner models include: telcordia GR-487 capable, thermostat, corrosion-resistant components, malfunction switch, compressor heater, head pressure control and enclosure heater
- Mounting hardware, gaskets and user manual furnished with the unit
PRODUCT ATTRIBUTES
- Height: 50 in / 1270 mm
- Width: 19 in / 482.6 mm
- Depth: 11.05 in / 280.67 mm
- Nominal Capacity Btu/h: 12407 Btu/h
- Nominal Capacity Watts: 3636 W
- Nominal Voltage: 230 V
- Number of Phases: 1
- Max Current: 10.9 A
- Operating Temperature: −40 to 131 °F / −40 to 55 °C
- Protection Rating: NEMA Type 4; NEMA Type 3R
- Remote Access Control: No
- Material: Mild Steel
- Finish: Powder Coated
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 18 ga / 1.21 mm
- Weight: 164 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
T-Series Mid-Size Air Conditioners keep equipment cool at a range of heat loads. Their discreet design helps them to blend into blend into rugged factory or outdoor environments. Each unit is equipped with corrosion-resistant components, compressor heaters and head pressure controls for optimal outdoor performance.
BULLETIN NUMBER
MCL
Industry Standards
UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453
UR/cUR Recognized
UR/cUR Recognized on select models, reference performance data tables.
CE
EAC
Telcordia GR-487 capable
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS