Skip to main content

Please Select Your Country/Language Preferences

T-Series Mid-Size Outdoor without Heat, T29 4000 BTU 230v

  • Compact footprint to minimize real estate and maximize capacity
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • R134A or R-407C refrigerant
  • Models for 115, 230 and 460 VAC power input
  • Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C
  • Reliable mechanical thermostat on enclosure side of the unit
  • Dual condenser-side air movers for performance redundancy
  • Painted galvanized sheet-metal or stainless steel cover for rugged factory and outdoor environments
  • Easy-mount flanges for simple installation
  • Every unit functionally tested before shipping
  • Exterior and fully recessed mounting options on many models
  • Standard Outdoor Air Conditioner models include: telcordia GR-487 capable, thermostat, corrosion-resistant components, malfunction switch, compressor heater, head pressure control and enclosure heater
  • Mounting hardware, gaskets and user manual furnished with the unit
Show More

Catalog #:

T290426G100

T-Series Mid-size Outdoor

PRODUCT ATTRIBUTES

  • Height: 29 in / 736.6 mm
  • Width: 17 in / 431.8 mm
  • Depth: 11.3 in / 287.02 mm
  • Nominal Capacity Btu/h: 4000 Btu/h
  • Nominal Capacity Watts: 1172 W
  • Nominal Voltage: 230 V
  • Number of Phases: 1
  • Max Current: 6.8 A
  • Operating Temperature: −40 to 131 °F / −40 to 55 °C
  • Protection Rating: NEMA Type 4; NEMA Type 3R
  • Remote Access Control: No
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Light Gray
  • Color Code: RAL 7035
  • Thickness: 18 ga / 1.21 mm
  • Weight: 107 lb

ADDITIONAL PRODUCT DETAILS

T-Series Mid-Size Air Conditioners keep equipment cool at a range of heat loads. Their discreet design helps them to blend into blend into rugged factory or outdoor environments. Each unit is equipped with corrosion-resistant components, compressor heaters and head pressure controls for optimal outdoor performance.

BULLETIN NUMBER

MCL

Industry Standards

UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453
UR/cUR Recognized
UR/cUR Recognized on select models, reference performance data tables.
CE
EAC
Telcordia GR-487 capable

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS